Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type
Multiaxial Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
10 – 100, 1000 – 10000, 50 – 500, 500 – 5000
-
Full Scale Range (lbf)
100 – 1000, 2 – 20, 10 – 100, 200 – 2000
-
Supply Voltage Range (VDC)
10 – 30, -15 – 15, 2 – 12
Usage Conditions
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
-
Accuracy (% of FS)
±.1
Operation/Application
-
Output Signal Type
±2 V, ±5 V
Other
-
Force Direction
Compression, Tension
-
Zero Shift in CTR (%FS/°C)
±.5
-
Sensitivity Shift (%FS/°C)
1/50
Reference Number
-
TE Internal Number
CAT-FLS0016