Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
0 – 2000
-
Full Scale Range (lbf)
0 – 449.6
-
Supply Voltage Range (VDC)
10
Usage Conditions
-
Operating Temperature Range
-40 – 120 °C [ -40 – 248 °F ]
-
Accuracy (% of FS)
±.5
Operation/Application
-
Output Signal Type
±100 mV
Other
-
Force Direction
Compression, Tension
-
Zero Shift in CTR (%FS/°C)
±2/50
-
Sensitivity Shift (%FS/°C)
±2/50
Reference Number
-
TE Internal Number
CAT-FLS0024