Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type
Miniature Load Cells
Electrical Characteristics
-
Full Scale Range (Newton)
5000 – 10000
-
Full Scale Range (lbf)
1000 – 2000
-
Supply Voltage Range (VDC)
10, 10 – 30
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 175, -40 – 85
-
Operating Temperature Range (°F)
-67 – 347, -40 – 185
-
Accuracy (% of FS)
±.5
Operation/Application
-
Output Signal Type
±1 mV/V, ±2 V
Other
-
Force Direction
Compression, Tension
Reference Number
-
TE Internal Number
CAT-FLS0030