This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Since the force to be measured on the brake, clutch, accelerometer, and vehicle types vary, we offer both standard and customized measurement ranges.  With an internal mechanical decoupling system, accuracy is 1% F.S., regardless of the point of force application. Integrated amplifier for high level output is optionally available for all ranges. A similar pedal load cells with thicker dimension exists as model FN2570. With many years of experience as a designer and manufacturer of sensors, we often work with customers to design or customize sensors for specific uses and testing environments. On request, instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips.

Benefits

  • Ranges 200 to 2500 N (40 to 500 Lbf) 
  • Aluminum body 
  • Cable gland output
  • Accuracy 1% regardless force application point
  • Compression only
  • Integrated amplifier optional
  • Rugged design
horizontal bar

Applications

  • On-board vehicle equipment
  • Test bench equipment
  • Laboratory and research
     
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Force Load Cell Sensor Type  Automotive Load Cells

Other

  • Force Direction  Compression

Electrical Characteristics

  • Full Scale Range (Newton) 200 – 2500

  • Full Scale Range (lbf) 40 – 500

  • Supply Voltage Range (VDC) -15 – 15, 10, 10 – 30

Usage Conditions

  • Operating Temperature Range  -20 – 80 °C [ -4 – 176 °F ]

  • Accuracy (% of FS) ±1

Industry Standards

  • IP Rating  IP50

Operation/Application

  • Output Signal Type  ±2 V, ±2 mV/V, ±5 V

Reference Number

  • TE Internal Number CAT-FLS0036

Related Materials

Datasheets & Catalog Pages