Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type
Digital Display Meter
Usage Conditions
-
Operating Temperature Range
-10 – 60 °C [ 14 – 140 °F ]
Electrical Characteristics
-
Supply Voltage Range (VDC)
11 – 300
Operation/Application
-
Output Signal Type
0 – 10 VDC, 4 – 20 mA
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions, Compliant
Reference Number
-
TE Internal Number
CAT-FLS0041