Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
7, 37
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Base)
Black
-
Wire & Cable Insulation Material
Thermorad
-
Conductor Material
Tin-Coated Copper
Dimensions
-
Outside Cable Diameter (mm)
5.6, 6.3, 14, 16.2
-
Outside Cable Diameter (in)
.22, .25, .551, .64
-
Strand Size (AWG)
27, 33, 46
-
Outside Cable Diameter (mm)
5.6, 6.3, 14, 16.2
-
Conductor Insulation Diameter (mm)
4.5, 5.2, 14.55, 19.4
-
Conductor Diameter Range (mm)
2.9, 3.6, 10.15, 12
-
Conductor Diameter Range (mm)
2.9, 3.6, 10.15, 12
-
Conductor Diameter Range (in)
.114, .142, .4, .472
-
Wire Size (mm²)
4, 6, 50, 70, 120
Usage Conditions
-
Cable Type
FTR16
-
Operating Temperature Range (°C)
-40 – 125
Reference Number
-
TE Internal Number
CAT-FTR-CABLE