Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Body Features
-
Primary Product Color
Clear
-
Shrink Ratio
1.61:1
-
Primary Product Material
Fluoropolymer
-
Flexibility
Semi-Rigid
Dimensions
-
Recovered Wall Thickness (Nominal) (mm)
.2, .25, .3, .38
-
Recovered Wall Thickness (Nominal) (in)
.008, .01, .012, .015
-
Product Length
1219 mm [ 48 in ]
-
Recovered Inside Diameter (Max) (mm)
.5, .76, .99, 1.42, 1.91, 2.92, 3.81, 5.72
-
Recovered Inside Diameter (Max) (in)
.02, .03, .039, .056, .075, .115, .15, .225
-
Expanded Inside Diameter (Min) (mm)
.79, 1.19, 1.59, 2.38, 3.18, 4.76, 6.35, 9.53
-
Expanded Inside Diameter (Min) (in)
.031, .047, .063, .094, .125, .188, .25, .375
Usage Conditions
-
Shrink Temperature (Min) (°C)
210
-
Tubing Flammability Type
Non-Flame-Retardant
-
Operating Temperature Range (°C)
-70 – 190
-
Recovery Temperature (°C)
210
Operation/Application
-
Mechanical Resistance
Fluids
Product Availability
-
Applicable Region
Americas, Asia, EMEA
Reference Number
-
TE Internal Number
CAT-G62-MFHSTSW0