Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Board, Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Power Positions
3, 6, 0
-
Number of Signal Positions
0
-
Number of Positions
1, 2, 3, 4, 6
-
Number of Rows
1, 2
Electrical Characteristics
-
Operating Voltage (VDC)
300, 600
-
Operating Voltage (VAC)
300, 600
Body Features
-
Primary Product Color
Black, Blue, Green, Natural, Red, Yellow
-
Connector & Keying Code
A, B, C, D
Contact Features
-
Contact Type
Receptacle
-
Contact Base Material
Copper Alloy
-
Contact Layout
Inline
-
Multiple Contact Types
Without
-
Contact Retention Within Housing
Without
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention
With
-
Mating Retention Type
Inertia Locking, Latch, Locking Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
Housing Features
-
Housing Material
Nylon 6/6, Nylon 66, PA 66
-
Centerline (Pitch) (mm)
3.5, 6.2
-
Centerline (Pitch) (in)
.138, .244
Dimensions
-
Connector Length (mm)
9.1, 12.6, 12.8, 18.8
-
Connector Length (in)
.358, .495, .503, .739
-
Connector Length (in)
.358, .495, .503, .739
-
Wire Size (AWG)
26 – 18
-
Connector Length (mm)
9.1, 12.6, 12.8, 18.8
-
Connector Height (mm)
9.1, 9.55, 11.6, 13.5, 14.15, 14.2
-
Connector Height (in)
.358, .375, .456, .53, .556, .558
-
Wire Size (mm²)
.129 – .823
-
Connector Width (in)
.375
-
Connector Height (in)
.358, .375, .456, .53, .556, .558
-
Connector Width (mm)
13.5
-
Row-to-Row Spacing
4.8 mm [ .189 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power, Power & Signal
Identification Marking
-
Circuit Identification Feature
Without
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
UL Rating
Recognized
-
CSA Rating
Certified
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
Compatible With Agency/Standards Products
CSA, UL
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
300, 400, 500
-
Packaging Method
Bag, Bag & Box
Reference Number
-
TE Internal Number
CAT-G7534-P729