This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
DEUTSCH HD30 lockwashers and panel nuts should be used together.
Features

Please review product documents or contact us for the latest agency approval information.  

Other

  • Serviceable  Yes

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  2000, 1000, 1500

Usage Conditions

  • Compatible With Connector Style  Receptacle

  • Operating Temperature Range  -55 – 125 °C [ -67 – 257 °F ]

Configuration Features

  • Number of Positions  47, 29, 16, 19, 31, 18, 14, 9, 21, 7, 6, 23, 33, 8, 20, 35

Product Type Features

  • Automotive Connector Accessory Type  Nut, Lockwasher, Punch

Body Features

  • Primary Product Material  Stainless Steel, Steel, Aluminum

Reference Number

  • TE Internal Number CAT-H3930-M8649

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.