This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
A connector modification with a threaded adapter or ring adapter is required for all HDP20 backshells.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Backshell Product Type  Backshell

  • Sealable  No

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Primary Product Material  PA 6, PA 66, PA GF, PBT

Housing Features

  • Body Orientation  180, 90, Right Angle, Straight

Dimensions

  • Compatible Cable Diameter Range (mm) 0 – 22, 0 – 18.03, 13 – 19, 17 – 26, 0 – 28.58, 0 – 25.4, 0 – 14.48

  • Compatible Cable Diameter Range (in) .511 – .748, 0 – 1.125, 0 – .57, .669 – 1.024, 0 – .866, 0 – .71, 0 – 1

Usage Conditions

  • Operating Temperature (Max) (°C) 125, 134

  • Operating Temperature (Max) (°F) 257, 273

  • Operating Temperature Range (°C) -55 – 125, -40 – 134

  • Operating Temperature Range (°F) -40 – 273, -67 – 257

Industry Standards

  • UL Flammability Rating  UL 94HB, UL 94V-0

  • IP Rating  IP6K9K

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  1, 100, 108, 150, 200

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H396-B128

Related Materials

DEUTSCH, TE Connectivity, and TE connectivity (logo) are trademarks.