Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Rows
2
-
PCB Mount Orientation
Vertical
-
Number of Positions
1, 24, 8, 20
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
5000
Operation/Application
-
Circuit Application
Signal
Contact Features
-
Contact Type
Socket
-
Mating Contact Type
Four-Fingered
-
Contact Base Material
Beryllium Copper
-
PCB Contact Termination Area Plating Material
Tin, Gold
-
IC Socket Type
DIP
-
Contact Fabrication
Solid
-
Contact Mating Area Plating Material
Tin, Gold
-
Contact Mating Area Plating Material Thickness (µin)
25
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Connector Mounting Type
Board Mount
Dimensions
-
Profile Height from PCB
0 mm [ 0 in ]
-
Row-to-Row Spacing (mm)
7.62, 15.24, 10.16
-
Row-to-Row Spacing (in)
.6, .4, .3
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
-
Termination Post & Tail Length
3.18 mm [ .125 in ]
Body Features
-
Sleeve Plating Material
Tin
-
Frame Style
Open, Film Carrier
-
Connector Profile
Zero
Housing Features
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Electrical Characteristics
-
Contact Resistance (mΩ)
10
-
Insulation Resistance (MΩ)
1000
Product Type Features
-
Connector & Contact Terminates To
Printed Circuit Board
-
Leg Style
Through Hole
Usage Conditions
-
Operating Temperature Range
-65 – 125 °C [ -85 – 257 °F ]
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-H744-SO1399