Product | TE Part # | Documents | Number of Positions | Number of Rows | Centerline (Pitch) | PCB Mount Orientation | Header Type | Contact Mating Area Plating Material | PCB Mount Retention | Primary Product Color | Packaging Method | EU RoHS Compliance | EU ELV Compliance |
---|
| 1-1775470-2 | Product Drawing 3D PDF | 12 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 1-440055-3 | Product Drawing 3D PDF | 13 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 2-1775470-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 2-1775470-9 | Product Drawing 3D PDF | 9 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 3-1775469-3 | 3D PDF | 13 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 3-440054-8 | Product Drawing 3D PDF | 8 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube | Compliant | - |
| 3-440054-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Natural | Tube, Box | Compliant | Compliant |
| 4-440054-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 5-440054-4 | Product Drawing 3D PDF | 14 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | - | Compliant |
| 1775469-4 | 3D PDF | 4 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 3-1735446-0 | Product Drawing 3D PDF | 10 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 1-1775470-0 | Product Drawing 3D PDF | 10 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Natural | Reel | Compliant | - |
| 2-1735446-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 2-1775470-8 | Product Drawing 3D PDF | 8 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 4-440054-4 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 4-440054-9 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Yellow | Tube | Compliant | - |
| 2-1775469-2 | 3D PDF | 2 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 3-1775469-1 | 3D PDF | 11 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 440055-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 8-440055-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Red | Bag | Compliant | Compliant |
| 8-440055-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Red | Bag | Compliant | Compliant |
| 1-2041145-4 | Product Drawing 3D PDF | 14 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Natural | Box, Bag | Compliant | Compliant |
| 2-1735446-7 | Product Drawing 3D PDF | 7 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 2-1775470-6 | Product Drawing 3D PDF | 6 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | Compliant | Compliant |
| 2-440055-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Blue | Bag | Compliant | Compliant |
| 2-440205-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 4-440055-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 2-440054-8 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Blue | Tube, Box | - | Compliant |
| 5-440054-5 | Product Drawing 3D PDF | 15 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | Compliant | Compliant |
| 2-1775470-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | Compliant | Compliant |
| 2-440205-4 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | - |
| 3-1775469-6 | 3D PDF | 16 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | Compliant | Compliant |
| 2041145-9 | Product Drawing 3D PDF | 9 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Natural | Box, Bag | Compliant | Compliant |
| 4-440055-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 3-1775470-5 | Product Drawing 3D PDF | 15 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 8-440055-4 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Red | Bag | Compliant | Compliant |
| 3-1775469-4 | 3D PDF | 14 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | Compliant | Compliant |
| 3-1775469-5 | 3D PDF | 15 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 1-1775470-6 | Product Drawing 3D PDF | 16 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 5-440054-1 | Product Drawing 3D PDF | 11 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | - | Compliant |
| 6-440054-7 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Tube, Box | - | Compliant |
| 1-1775469-6 | 3D PDF | 16 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Natural | Reel | Compliant | - |
| 1-1775469-3 | 3D PDF | 13 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 440054-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 6-440054-8 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Tube, Box | Compliant | Compliant |
| 2-1735446-6 | Product Drawing 3D PDF | 6 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 2-440054-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Blue | Bag | Compliant | Compliant |
| 2-440055-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Blue | Bag | Compliant | Compliant |
| 3-1735446-1 | Product Drawing 3D PDF | 11 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 1-1775469-2 | 3D PDF | 12 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 2-1735446-4 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 1775469-2 | 3D PDF | 2 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 440054-8 | Product Drawing 3D PDF | 8 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 3-440054-9 | Product Drawing 3D PDF | 9 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube | Compliant | - |
| 2-1775469-8 | 3D PDF | 8 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 2-440205-7 | Product Drawing 3D PDF | 7 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 3-1470108-2 | Product Drawing 3D PDF | 32 | 2 | 2 mm | Right Angle | Fully Shrouded | Tin | Without | Natural | Loose Piece | Compliant | Compliant |
| 3-440205-3 | Product Drawing 3D PDF | 13 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 1-1735446-3 | Product Drawing 3D PDF | 13 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | - |
| 2-1470108-0 | Product Drawing 3D PDF | 20 | 2 | 2 mm | Right Angle | Fully Shrouded | Tin | Without | Natural | Loose Piece | - | Compliant |
| 2-440054-7 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Blue | Tube, Box | - | Compliant |
| 3-1775470-2 | Product Drawing 3D PDF | 12 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 7-440054-3 | Product Drawing 3D PDF | 9 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 1775469-6 | 3D PDF | 6 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Natural | Reel | Compliant | Compliant |
| 3-1775470-0 | Product Drawing 3D PDF | 10 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 3-440054-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | Compliant | Compliant |
| 2-1775469-7 | 3D PDF | 7 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 2-1775470-4 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | Compliant | Compliant |
| 3-1735446-4 | Product Drawing 3D PDF | 14 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 6-440054-9 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Tube | Compliant | - |
| 5-440054-0 | Product Drawing 3D PDF | 10 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | - | Compliant |
| 1-2041145-2 | Product Drawing 3D PDF | 12 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Natural | Box, Bag | Compliant | Compliant |
| 1735446-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Bag | Compliant | Compliant |
| 2-440054-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Blue | Bag | Compliant | Compliant |
| 2-1775469-3 | 3D PDF | 3 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 2-440055-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Blue | Bag | Compliant | Compliant |
| 2-440054-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Blue | Bag | Compliant | - |
| 3-440054-7 | Product Drawing 3D PDF | 7 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | Compliant | Compliant |
| 4-440054-8 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Yellow | Tube | Compliant | - |
| 4-440055-4 | Product Drawing 3D PDF | 4 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 2-1775469-5 | 3D PDF | 5 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | Compliant | - |
| 3-1775469-0 | 3D PDF | 10 | 1 | 2 mm | Right Angle | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 3-1775470-3 | Product Drawing 3D PDF | 13 | 1 | 2 mm | Vertical | Fully Shrouded | Gold Flash | With | Natural | Reel | - | Compliant |
| 4-440055-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 3-1735446-5 | Product Drawing 3D PDF | 15 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 3-440054-6 | Product Drawing 3D PDF | 6 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube | Compliant | - |
| 5-440054-2 | Product Drawing 3D PDF | 12 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | - | Compliant |
| 6-440055-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 9-440054-0 | Product Drawing 3D PDF | 10 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tape | Compliant | - |
| 4-440054-7 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Yellow | Tube | Compliant | - |
| 3-1735446-6 | Product Drawing 3D PDF | 16 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 4-440054-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Yellow | Bag | Compliant | Compliant |
| 9-440054-4 | Product Drawing 3D PDF | 6 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube | Compliant | Compliant |
| 2-1735446-8 | Product Drawing 3D PDF | 8 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 3-440054-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Natural | Tube, Box | Compliant | Compliant |
| 6-440055-2 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Right Angle | Fully Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 2-1470108-2 | Product Drawing 3D PDF | 22 | 2 | 2 mm | Right Angle | Fully Shrouded | Tin | Without | Natural | Loose Piece | Compliant with Exemptions | Compliant |
| 2-1735446-5 | Product Drawing 3D PDF | 5 | 1 | 2 mm | Vertical | Partially Shrouded | Tin | With | Black | Bag | Compliant | Compliant |
| 2041145-3 | Product Drawing 3D PDF | 3 | 1 | 2 mm | Right Angle | Partially Shrouded | Tin | With | Natural | Box, Bag | Compliant | Compliant |
| 4-440054-6 | Product Drawing 3D PDF | 2 | 1 | 2 mm | Vertical | Fully Shrouded | Tin | With | Yellow | Tube | Compliant | - |