Product | TE Part # | Documents | Number of Positions | PCB Mount Orientation | Header Type | UL Flammability Rating | PCB Mount Retention | Primary Product Color | Operating Temperature Range | Packaging Method | EU RoHS Compliance | EU ELV Compliance |
---|
| 1-1470224-1 | Product Drawing 3D PDF | 11 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1775317-4 | Product Drawing 3D PDF | 4 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | - |
| 1-440052-0 | Product Drawing 3D PDF | 10 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-440052-3 | Product Drawing 3D PDF | 13 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-440053-3 | Product Drawing 3D PDF | 13 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1775316-2 | Product Drawing 3D PDF | 2 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | - |
| 4-440052-3 | Product Drawing 3D PDF | 3 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Box | Compliant | - |
| 440052-2 | Product Drawing 3D PDF | 2 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1775317-2 | Product Drawing 3D PDF | 2 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-1775316-3 | Product Drawing 3D PDF | 13 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-1775317-0 | Product Drawing 3D PDF | 10 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-440052-1 | Product Drawing 3D PDF | 11 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | - |
| 440052-8 | Product Drawing 3D PDF | 8 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440053-3 | Product Drawing 3D PDF | 3 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440053-7 | Product Drawing 3D PDF | 7 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-440053-1 | Product Drawing 3D PDF | 11 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1470224-8 | Product Drawing 3D PDF | 8 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | - | Compliant |
| 1775317-9 | Product Drawing 3D PDF | 9 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1775316-8 | Product Drawing 3D PDF | 8 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-1775316-4 | Product Drawing 3D PDF | 14 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-1775317-3 | Product Drawing 3D PDF | 13 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1775316-9 | Product Drawing 3D PDF | 9 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 440052-4 | Product Drawing 3D PDF | 4 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440053-5 | Product Drawing 3D PDF | 5 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-1775317-2 | Product Drawing 3D PDF | 12 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1775316-5 | Product Drawing 3D PDF | 5 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-440052-2 | Product Drawing 3D PDF | 12 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1470224-4 | Product Drawing 3D PDF | 4 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | - |
| 4-440052-5 | Product Drawing 3D PDF | 3 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 2-1775284-3 | Product Drawing 3D PDF | 3 | Vertical | Partially Shrouded | UL 94V-0 | Without | Blue | -40 – 105 °C | Bag | - | - |
| 1-1565715-9 | Product Drawing 3D PDF | 7 | Vertical | Partially Shrouded | UL 94V-0 | Without | Natural | -25 – 85 °C | Bag | Compliant | - |
| 440053-2 | Product Drawing 3D PDF | 2 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-1470224-3 | Product Drawing 3D PDF | 13 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1470224-7 | Product Drawing 3D PDF | 7 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1775284-3 | Product Drawing 3D PDF | 3 | Vertical | Partially Shrouded | UL 94V-0 | Without | Ivory | -40 – 105 °C | Bag | Compliant | Compliant |
| 1-1470772-2 | Product Drawing 3D PDF | 12 | Vertical | Partially Shrouded | UL 94V-0 | Without | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1470224-3 | Product Drawing 3D PDF | 3 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1775316-4 | Product Drawing 3D PDF | 4 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1775317-7 | Product Drawing 3D PDF | 7 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 440052-7 | Product Drawing 3D PDF | 7 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440053-9 | Product Drawing 3D PDF | 9 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-440053-4 | Product Drawing 3D PDF | 14 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440053-6 | Product Drawing 3D PDF | 6 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-1470224-5 | Product Drawing 3D PDF | 15 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 440052-6 | Product Drawing 3D PDF | 6 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1470224-6 | Product Drawing 3D PDF | 6 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | - | Compliant |
| 1775316-6 | Product Drawing 3D PDF | 6 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-440053-0 | Product Drawing 3D PDF | 10 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | - |
| 1470224-9 | Product Drawing 3D PDF | 9 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 2-1775284-4 | Product Drawing 3D PDF | 4 | Vertical | Partially Shrouded | UL 94V-0 | Without | Blue | -40 – 105 °C | Bag | - | - |
| 440053-4 | Product Drawing 3D PDF | 4 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-1470224-0 | Product Drawing 3D PDF | 10 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1-1470224-4 | Product Drawing 3D PDF | 14 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | - | Compliant |
| 1-1775317-1 | Product Drawing 3D PDF | 11 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | - | Compliant |
| 1-1775317-4 | Product Drawing 3D PDF | 14 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1775317-3 | Product Drawing 3D PDF | 3 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1470224-2 | Product Drawing 3D PDF | 2 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1775316-7 | Product Drawing 3D PDF | 7 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 4-440052-2 | Product Drawing 3D PDF | 2 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Box | Compliant | - |
| 440052-3 | Product Drawing 3D PDF | 3 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440053-8 | Product Drawing 3D PDF | 8 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-1775316-0 | Product Drawing 3D PDF | 10 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-1775317-5 | Product Drawing 3D PDF | 15 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1775317-6 | Product Drawing 3D PDF | 6 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | - |
| 1775317-5 | Product Drawing 3D PDF | 5 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | - |
| 1-440052-4 | Product Drawing 3D PDF | 14 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 440052-5 | Product Drawing 3D PDF | 5 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1-1470224-2 | Product Drawing 3D PDF | 12 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1775316-3 | Product Drawing 3D PDF | 3 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | - |
| 1-440052-5 | Product Drawing 3D PDF | 15 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 2-1775284-2 | Product Drawing 3D PDF | 2 | Vertical | Partially Shrouded | UL 94V-0 | Without | Blue | -40 – 105 °C | Bag | - | - |
| 440052-9 | Product Drawing 3D PDF | 9 | Vertical | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | - |
| 1-1775316-1 | Product Drawing 3D PDF | 11 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-440053-2 | Product Drawing 3D PDF | 12 | Right Angle | Partially Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Bag | Compliant | Compliant |
| 1775317-8 | Product Drawing 3D PDF | 8 | Vertical | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1-1775316-2 | Product Drawing 3D PDF | 12 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |
| 1470224-5 | Product Drawing 3D PDF | 5 | Vertical | Partially Shrouded | UL 94V-2 | Without | Ivory | -40 – 105 °C | Box, Bag | Compliant | Compliant |
| 1-1775316-5 | Product Drawing 3D PDF | 15 | Right Angle | Fully Shrouded | UL 94V-0 | With | Natural | -25 – 85 °C | Reel | Compliant | Compliant |