Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board, Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 18, 20, 22, 24, 26, 28, 30, 32
-
Number of Rows
1, 2
Electrical Characteristics
-
Operating Voltage (VDC)
100, 250
-
Insulation Resistance (MΩ)
1000
-
Operating Voltage (VAC)
250
Body Features
-
Primary Product Color
Black, Blue, Natural, Red, White, Yellow
Contact Features
-
Contact Type
Socket
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
3
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Retention
With
-
Mating Retention Type
Detent, Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Thermoplastic
-
Centerline (Pitch)
2 mm [ .079 in ]
Dimensions
-
Compatible Insulation Diameter Range
.9 – 1.5 mm [ .035 – .059 in ]
-
Connector Length (mm)
5.8, 6.8, 7.8, 8, 8.8, 9.8, 10, 10.8, 11.8, 12, 12.8, 13.8, 14, 14.8, 15.8, 16, 16.8, 17.8, 18, 18.8, 19.8, 20, 20.8, 21.9, 22, 22.8, 23.9, 24, 24.8, 25.9, 26, 26.8, 27.9, 28, 28.8, 29.9, 30, 31.9, 32, 33.9, 34
-
Connector Length (in)
.228, .268, .307, .314, .346, .386, .393, .425, .465, .472, .504, .543, .551, .583, .622, .63, .661, .701, .709, .74, .78, .787, .819, .862, .866, .898, .941, .945, .976, 1.02, 1.024, 1.055, 1.098, 1.102, 1.134, 1.177, 1.181, 1.255, 1.26, 1.334, 1.339
-
Wire Size (AWG)
28 – 22, 30 – 24
-
Connector Width (mm)
6.55, 6.9, 7.4, 9.4
-
Connector Width (in)
.255, .272, .291, .37
-
Connector Height (mm)
4.5, 5.1, 6.55, 9.4
-
Connector Height (in)
.177, .2, .258, .37
-
Row-to-Row Spacing
2 mm [ .079 in ]
-
Wire Size (mm²)
.05 – .22, .081 – .326, .05 – .02
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Circuit Application
Power & Signal, Signal
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bag, Bag/Carton
-
Packaging Quantity
600, 1000, 2000
Reference Number
-
TE Internal Number
CAT-H857-H817220