This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Steep Lightning Residual Voltage – 1/20µs @ 10kA (kV) 134.5, 101.2, 116.7, 74.6, 64.6, 29.8, 3.4, 89.3, 23.9, 44.9, 154, 35.7, 111.9, 79.3, 123.6, 37.5

  • Impulse Voltage 1.2/50µs (Positive) (kV) 190, 106, 204, 228, 250

  • Discharge Current (Nominal) (kA) 10

  • Residual Voltage (Nominal Current) (kV) 31.4, 78.5, 89, 102.6, 59, 65.6, 69.7, 39.5, 34.2, 21, 98.4, 135.4, 108.7, 26.2, 118.3, 3.3

  • Short Circuit Current (kA) 40

  • Continuous Operating Voltage (Uc) (kV) 31, 8, 6, 33, 18, 30, 9.6, 10.4, 24, 41, 20, 12, 36, 1, 27

  • Qrs (C) .5

  • Voltage Rating (Ur) (kV) 13, 10, 12, 15, 39, 45, 30, 36.3, 8, 22.5, 29.9, 25, 1.3, 51, 37.5, 41.5, 34

Product Type Features

  • Shed Profile  Alternating

  • Core Type  Cage

  • Designation Class  DH

Body Features

  • Primary Product Color  Red

Dimensions

  • Shed Inside Diameter (mm) 107, 104

  • Shed Inside Diameter (in) 4.21, 4.09

  • Product Weight (kg) 5, 1.8, 3.25, 4, 4.5

  • Shed Outside Diameter (mm) 137, 123

  • Shed Outside Diameter (in) 4.84, 5.39

  • Product Height (mm) 183, 423, 316, 383, 343

  • Creepage Distance (mm) 1125, 380, 1279, 970, 830

  • Creepage Distance (in) 664, 14.96, 44.291, 50.354, 380, 32.68, 38.189

Mechanical Attachment

  • Thread Size  M12

  • Cantilever Strength -SSL (kN) 350

Usage Conditions

  • Power Frequency Withstand (Wet) (kV) 122, 110, 93, 98, 47

Packaging Features

  • Packaging Quantity  3

Operation/Application

  • Power Component Application Type  Distribution

Industry Standards

  • BIL Rating (kV) 106, 250, 228, 190, 204

Product Availability

  • Product Availability  Worldwide

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-HDA

Related Materials
No documentation available.