Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Clamp Arms Type
Fixed Arms, Movable Arms
-
Power System Clamp Style
Anchoring Clamp, Bolted Parallel Groove Clamp
-
Installation Technology
Bolted Type
-
Power Component Options
Self Supporting
Electrical Characteristics
-
Voltage Class (kV)
≤ 1, ≤ 42
-
Breaking Load (Min) (kN)
5, 12, 28
Body Features
-
Product Weight (g)
92, 115, 143, 150, 158, 198, 204, 240, 265, 390, 430, 450, 525, 535, 600, 680, 1000
Mechanical Attachment
-
Tightening Torque Range (Recommended) (Nm)
20, 22, 39, 44
Dimensions
-
Bolt Size
1 x M8, 2 x M10, 2 x M8, 3 x M10
-
Compatible Conductor Diameter Range - Aluminum (mm)
7.5 – 20.2, 7.5 – 22.5, 5.1 – 12.5, 6.3 – 15.7, 5.1 – 10.5, 5.1 – 14, 5.1 – 11.7, 4.1 – 12.5
-
Compatible Conductor Range (AAC) (AWG/kcmil)
2 – 500, 2 – 600, 4 – 300, 6 – 2/0, 6 – 250, 6 – 3/0, 8 – 3/0
-
Compatible Conductor Cross-Section Range (ACSR) (mm²)
16/2.5 – 50/8, 16/2.5 – 70/12, 16/2.5 – 95/15, 25/4 – 120/20, 35/6 – 210/35, 35/6 – 265/35
-
Compatible Conductor Cross-Section Range (Copper) (mm²)
16 – 95, 6 – 70, 16 – 150
-
Compatible Conductor Diameter Range - Copper (mm)
7.5 – 20.2, 5.1 – 12.5, 2.7 – 10.5, 5.1 – 15.7, 1.5 – 5.1, 2.7 – 9
-
Compatible Conductor Cross-Section Range (AAC) (mm²)
10 – 95, 16 – 120, 16 – 70, 16 – 95, 25 – 150, 35 – 240, 35 – 300
Operation/Application
-
Voltage Application
Low Voltage, Medium Voltage
-
Power Component Application Type
Overhead
Industry Standards
-
Compatible With Approved Standards Products
EN 50483-2, VDE 0210 & 0212
Product Availability
-
Product Availability
Worldwide
Packaging Features
-
Packaging Quantity
10, 50, 100
Reference Number
-
TE Internal Number
CAT-HEL-CLAMP