Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Shrink Ratio | Packaging Method | Tubing Size Range | Mechanical Resistance | Flexibility |
---|
| NB25522001 | Product Drawing
| 26 mm | 9 mm | 3:1 | Bag & Box | 9 – 26 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25616001 | Product Drawing
| 30 mm | 15 mm | 2:1 | Box | 15 – 30 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG68286001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25246001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 2230474002 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Reel | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 2534216156 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Box | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG75786001 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Box | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25356001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 8274596011 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EF90246001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG80556001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Piece | 4.85 – 14 mm | Mechanical Damage, Impact, Fluids | Semi-Flexible |
| NB25316001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25556001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25346001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25366001 | Product Drawing
| 30 mm | 15 mm | 2:1 | Box | 15 – 30 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| CV66786001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EF80076001 | Product Drawing
| 10 mm | 7.4 mm | 1.5:1 | Box | 7.4 – 10 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EH62816001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25476001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25486001 | Product Drawing
| 30 mm | 15 mm | 2:1 | Box | 15 – 30 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG26546001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG16806001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25586001 | Product Drawing
| 26 mm | 9 mm | 3:1 | Box | 9 – 26 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 2534214002 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Reel | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25626001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EF80326001 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Box | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EF90076001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25606001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 2534212016 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Bag & Box | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25206001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG16826001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG84246001 | Product Drawing
| 10 mm | 7.4 mm | 1.5:1 | Box | 7.4 – 10 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 8274596006 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EP96306001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25416001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25326001 | Product Drawing
| 30 mm | 15 mm | 2:1 | Box | 15 – 30 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25506001 | Product Drawing
| 26 mm | 18 mm | 1.4:1 | Box | 18 – 26 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 9699594002 | Product Drawing
| 10 mm | 7.4 mm | 1.5:1 | Reel | 7.4 – 10 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25302001 | Product Drawing
| 19 mm | 7.4 mm | 3:1 | Bag & Box | 7.4 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EF82116001 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Box | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 2230476003 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EF80276001 | Product Drawing
| 6 mm | 4.7 mm | 1.4:1 | Box | 4.7 – 6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EG26556001 | Product Drawing
| 8 mm | 6.1 mm | 1.4:1 | Box | 6.1 – 8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25296001 | Product Drawing
| 26 mm | 9 mm | 3:1 | Box | 9 – 26 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25446001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EJ18916001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Box | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EM56116001 | Product Drawing
| 10 mm | 7.4 mm | 1.5:1 | Box | 7.4 – 10 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| NB25422001 | Product Drawing
| 15 mm | 7.4 mm | 2:1 | Bag & Box | 7.4 – 15 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 6405934002 | Product Drawing
| 8 mm | 6.1 mm | 1.4:1 | Reel | 6.1 – 8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 8274594001 | Product Drawing
| 14 mm | 4.85 mm | 3:1 | Reel | 4.85 – 14 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |