Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Packaging Method | Tubing Size Range | Mechanical Resistance |
---|
| NB09524001 | Product Drawing
| Black | 16 mm | 4 mm | Reel | 4 – 19 mm | Mechanical Damage |
| EP46586001 | Product Drawing
| Black | 8 mm | 2 mm | Piece | - | Mechanical Damage, Fluids, Strain Relief |
| NB10906001 | Product Drawing
| Black | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Strain Relief, Fluids |
| NB09616001 | Product Drawing
| Black | 19 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB10966001 | Product Drawing
| Black | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Fluids, Strain Relief |
| NB11706001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| EM44224001 | Product Drawing
| Blue | 16 mm | 4 mm | Reel | 4 – 19 mm | Mechanical Damage |
| NB08642001 | Product Drawing
| Red | 24 mm | 6 mm | Bag & Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB09466001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB10066001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10926001 | Product Drawing
| Black | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Fluids, Strain Relief |
| NB11726001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| NB10046001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10656001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Strain Relief, Fluids |
| NB09662001 | Product Drawing
| Black | 19 mm | 4 mm | Bag & Box | 4 – 19 mm | Mechanical Damage |
| NB11802001 | Product Drawing
| Black | 8 mm | 2 mm | Bag & Box | 2 – 8 mm | Mechanical Damage, Fluids |
| EM44344001 | Product Drawing
| Orange | 16 mm | 4 mm | Reel | 4 – 19 mm | Mechanical Damage |
| NB09626001 | Product Drawing
| Black | 19 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB10016001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10076001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10746001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Fluids, Strain Relief |
| NB08926001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB09636001 | Product Drawing
| Black | 19 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB10716001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Fluids, Strain Relief |
| NB11022001 | Product Drawing
| Black | 4 mm | 1 mm | Bag & Box | 1 – 4 mm | Mechanical Damage, Strain Relief, Fluids |
| NB09436001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09596001 | Product Drawing
| Black | 19 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| EP76056001 | Product Drawing
| Black | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Fluids, Strain Relief |
| NB09356001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09996001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10736001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10784001 | Product Drawing
| Black | 32 mm | 8 mm | Reel | 8 – 32 mm | Mechanical Damage, Fluids, Strain Relief |
| NB10636001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Fluids, Strain Relief |
| NB10802001 | Product Drawing
| Black | 32 mm | 8 mm | Bag & Box | 8 – 32 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10916001 | Product Drawing
| Black | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Strain Relief, Fluids |
| NB09456001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09486001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB10056001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB11676001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| NB11382001 | Product Drawing
| Black | 52 mm | 13 mm | Bag & Box | 13 – 52 mm | Mechanical Damage, Fluids |
| NB10036001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Fluids, Strain Relief |
| NB08916001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB10114001 | Product Drawing
| Black | 24 mm | 6 mm | Reel | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB10626001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Fluids, Strain Relief |
| NB11286001 | Product Drawing
| Black | 52 mm | 13 mm | Box | 13 – 52 mm | Mechanical Damage, Fluids |
| NB11306001 | Product Drawing
| Black | 52 mm | 13 mm | Box | 13 – 52 mm | Mechanical Damage, Fluids |
| NB09416001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB10026001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB08936001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB10726001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Strain Relief, Fluids |
| NB11354001 | Product Drawing
| Black | 52 mm | 13 mm | Reel | 13 – 52 mm | Mechanical Damage, Fluids |
| NB11736001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| NB10946001 | Product Drawing
| Black | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Strain Relief, Fluids |
| CH14994001 | Product Drawing
| Red | 4 mm | 1 mm | Box | 1 – 4 mm | Mechanical Damage, Strain Relief, Fluids |
| F014056003 | Product Drawing
| Red | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| NB11666001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| NB11686001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| NB08866001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB09976001 | Product Drawing
| Black | 24 mm | 6 mm | Piece | 6 – 24 mm | Mechanical Damage, Fluids, Strain Relief |
| NB10132001 | Product Drawing
| Black | 24 mm | 6 mm | Bag & Box | 6 – 24 mm | Mechanical Damage, Fluids, Strain Relief |
| EP29076001 | Product Drawing
| Black | 16 mm | 4 mm | Piece | - | Mechanical Damage, Fluids, Strain Relief |
| NB08906001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB09376001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09396001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09406001 | Product Drawing
| Black | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09606001 | Product Drawing
| Black | 19 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB09986001 | Product Drawing
| Black | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Strain Relief, Fluids |
| CV19896001 | Product Drawing
| Red | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB09368001 | Product Drawing
| Black | 16 mm | 4 mm | Bag & Box | 4 – 19 mm | Mechanical Damage |
| NB09654001 | Product Drawing
| Black | 19 mm | 4 mm | Reel | 4 – 19 mm | Mechanical Damage |
| NB09012001 | Product Drawing
| Black | 12 mm | 3 mm | Bag & Box | 3 – 12 mm | Mechanical Damage |
| NB10676001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Strain Relief, Fluids |
| NB11716001 | Product Drawing
| Black | 8 mm | 2 mm | Box | 2 – 8 mm | Mechanical Damage, Fluids |
| NB32466001 | Product Drawing
| Red | 24 mm | 6 mm | Box | 6 – 24 mm | Mechanical Damage, Fluids, Strain Relief |
| EG33594001 | Product Drawing
| Red | 52 mm | 13 mm | Reel | 13 – 52 mm | Mechanical Damage, Fluids |
| NB08896001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| 0682984003 | Product Drawing
| Red | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB08876001 | Product Drawing
| Black | 12 mm | 3 mm | Box | 3 – 12 mm | Mechanical Damage |
| NB10686001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Fluids, Strain Relief |
| NB10696001 | Product Drawing
| Black | 32 mm | 8 mm | Box | 8 – 32 mm | Mechanical Damage, Strain Relief, Fluids |
| 9858174004 | Product Drawing
| Red | 16 mm | 4 mm | Box | 4 – 19 mm | Mechanical Damage |
| NB08994001 | Product Drawing
| Black | 12 mm | 3 mm | Reel | 3 – 12 mm | Mechanical Damage |
| NB09542001 | Product Drawing
| Black | 16 mm | 4 mm | Bag & Box | 4 – 19 mm | Mechanical Damage |
| NB11014001 | Product Drawing
| Black | 4 mm | 1 mm | Reel | 1 – 4 mm | Mechanical Damage, Fluids, Strain Relief |
| NB11784001 | Product Drawing
| Black | 8 mm | 2 mm | Reel | 2 – 8 mm | Mechanical Damage, Fluids |