Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance |
---|
| 3000814006 | Product Drawing
| Clear | 6 mm | 2 mm | Non-Flame-Retardant | Spool | - | Fluids, Mechanical Damage, Strain Relief |
| 1927574004 | Product Drawing
| Red | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage |
| 5674734006 | Product Drawing
| Clear | 19 mm | 6 mm | Non-Flame-Retardant | Reel | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| 6886964011 | Product Drawing
| Clear | 9 mm | 3 mm | Non-Flame-Retardant | Spool | 3 – 9 mm | Fluids, Mechanical Damage |
| CH26084001 | Product Drawing
| White | 3 mm | 1 mm | Flame-Retardant | Reel | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| 9264634014 | Product Drawing
| Clear | 12 mm | 4 mm | Non-Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| 6106994002 | Product Drawing
| Red | 24 mm | 8 mm | Flame-Retardant | Reel | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB09056001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| EM52966001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Fluids, Mechanical Damage, Strain Relief |
| NB09246001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09304001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Reel | 4 – 12 mm | Mechanical Damage |
| NB09312001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Bag & Box | 4 – 12 mm | Mechanical Damage |
| 5190676007 | Product Drawing
| Red | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| EP70854001 | Product Drawing
| Green | 12 mm | 4 mm | Flame-Retardant | Spool | 4 – 12 mm | Mechanical Damage |
| NB09846001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09944001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Reel | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| NB09952001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Bag & Box | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| 2600156006 | Product Drawing
| Red | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| 2600156009 | Product Drawing
| Red | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| 2600154013 | Product Drawing
| Red | 19 mm | 6 mm | Flame-Retardant | Reel | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| CH35684001 | Product Drawing
| Yellow | 19 mm | 6 mm | Flame-Retardant | Reel | 6 – 19 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10372001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Bag & Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| CV67236001 | Product Drawing
| Red | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| 6106996006 | Product Drawing
| Red | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| EP05924001 | Product Drawing
| Blue | 24 mm | 8 mm | Flame-Retardant | Spool | - | Fluids, Mechanical Damage, Strain Relief |
| 4155466023 | Product Drawing
| Clear | 24 mm | 8 mm | Non-Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| 4155464011 | Product Drawing
| Clear | 24 mm | 8 mm | Non-Flame-Retardant | Spool | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10594001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Reel | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| 7620354006 | Product Drawing
| Clear | 3 mm | 1 mm | Non-Flame-Retardant | Spool | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB11242001 | Product Drawing
| Black | 40 mm | 13 mm | Flame-Retardant | Bag & Box | 13 – 40 mm | Fluids, Mechanical Damage |
| ER46944001 | Product Drawing
| Clear | 40 mm | 13 mm | Non-Flame-Retardant | Reel/Box | 13 – 40 mm | Fluids, Mechanical Damage |
| EP45476001 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Piece | - | Fluids, Mechanical Damage, Strain Relief |
| NB11644001 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Reel | 2 – 6 mm | Fluids, Mechanical Damage |
| NB11652001 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Bag & Box | 2 – 6 mm | Fluids, Mechanical Damage |
| EP70924001 | Product Drawing
| Brown | 6 mm | 2 mm | Flame-Retardant | Reel | 2 – 6 mm | Fluids, Mechanical Damage |
| NB11976001 | Product Drawing
| Black | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage |
| NB12034001 | Product Drawing
| Black | 9 mm | 3 mm | Flame-Retardant | Reel | 3 – 9 mm | Fluids, Mechanical Damage |
| 6886966009 | Product Drawing
| Clear | 9 mm | 3 mm | Non-Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage |
| EP06086001 | Product Drawing
| Black | 40 mm | 13 mm | Flame-Retardant | Piece | - | Fluids, Mechanical Damage, Strain Relief |
| NB08722001 | Product Drawing
| Clear | 40 mm | 13 mm | Non-Flame-Retardant | Bag & Box | 13 – 40 mm | Fluids, Mechanical Damage |
| NB09046001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Bag & Box | 4 – 12 mm | Mechanical Damage |
| NB09076001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09086001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09096001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09108001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Bag & Box | 4 – 12 mm | Mechanical Damage |
| NB09116001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09126001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09136001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09146001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09166001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09176001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09186001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09196001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09206001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09216001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09226001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09236001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Mechanical Damage |
| NB09582001 | Product Drawing
| Black | 3.94 mm | 1 mm | Flame-Retardant | Bag & Box | .9 – 3.7 mm | Mechanical Damage |
| NB09676001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09686001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09696001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09706001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09716001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09726001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09738001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Bag & Box | 6 – 19 mm | Mechanical Damage |
| NB09756001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09766001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09776001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09796001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09806001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09826001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09856001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09866001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09876001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09886001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB09896001 | Product Drawing
| Black | 19 mm | 6 mm | Flame-Retardant | Box | 6 – 19 mm | Mechanical Damage |
| NB10176001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10186001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10198001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Bag & Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10206001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10216001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10236001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10246001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10256001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10266001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10276001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10306001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10364001 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Reel | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10406001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Bag & Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10416001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10426001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10448001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10456001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10486001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10496001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10602001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Bag & Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10884001 | Product Drawing
| Black | 4.5 mm | 1.5 mm | Flame-Retardant | Reel | 1.5 – 4.5 mm | Fluids, Mechanical Damage, Strain Relief |
| NB10892001 | Product Drawing
| Black | 4.5 mm | 1.5 mm | Flame-Retardant | Bag & Box | 1.5 – 4.5 mm | Fluids, Mechanical Damage, Strain Relief |
| NB11076001 | Product Drawing
| Black | 40 mm | 13 mm | Flame-Retardant | Box | 13 – 40 mm | Fluids, Mechanical Damage |
| NB11088001 | Product Drawing
| Black | 40 mm | 13 mm | Flame-Retardant | Bag & Box | 13 – 40 mm | Fluids, Mechanical Damage |