Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Brake Fluid, Water
-
Primary Product Color
Black, Clear, Red, White
-
Shrink Ratio
3:1
-
Primary Product Material
Irradiated Modified Polyolefin, Polymer
-
Flexibility
Semi-Rigid
Dimensions
-
Recovered Wall Thickness (Nominal) (mm)
3.05, 3.56
-
Recovered Wall Thickness (Tolerance) (mm)
1.78, 2.41, 3.04, 3.05, 3.56, 3.94
-
Recovered Wall Thickness (Tolerance) (in)
.07, .095, .12, .14, .16
-
Recovered Wall Thickness (Nominal) (mm)
3.05, 3.56
-
Recovered Wall Thickness (Nominal) (in)
.12, .14
-
Product Length
1220 mm [ 48 in ]
-
Product Length (in)
48
-
Recovered Inside Diameter (Max) (mm)
2.54, 3.81, 5.59, 5.6, 9.52, 12.7, 19.05, 22.86, 31.75, 44.45
-
Recovered Inside Diameter (Max) (in)
.1, .15, .22, .375, .499, .5, .75, .9, 1.25, 1.75
-
Expanded Inside Diameter (Min) (mm)
7.62, 10.16, 19.05, 27.94, 33.02, 33.3, 38.1, 43.18, 50.8, 65.58, 76.2, 88.9, 114.3
-
Expanded Inside Diameter (Min) (in)
.3, .4, .75, 1.1, 1.3, 1.31, 1.5, 1.7, 2, 2.7, 3, 3.5, 4.5
-
Tubing Size Range (mm)
3.81 – 10.16, 44.45 – 114.3, 12.7 – 38.1, 5.59 – 19.05, 2.54 – 7.62, 9.52 – 27.94, 12.7 – 43.18, 9.52 – 33.02, 22.86 – 65.58, 31.75 – 76.2, 19.05 – 50.8, 31.75 – 88.9
-
Tubing Size Range (in)
.5 – 1.7, .75 – 2, 1.25 – 3, .15 – .4, .22 – .75, .9 – 2.7, .375 – 1.1, .5 – 1.5, .375 – 1.3, .1 – .3, 1.75 – 4.5, 1.25 – 3.5
Usage Conditions
-
Resistance Properties
Moisture
-
Shrink Temperature (Min) (°C)
90
-
Tubing Flammability Type
Flame-Retardant, Non-Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 110
-
Recovery Temperature (°C)
121
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Packaging Features
-
Packaging Method
Box, Piece
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-BSTS