Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance | Applicable Region |
---|
| EF92424001 | Product Drawing
| Gray | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5363716002 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Mini Spool | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EJ34256001 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| CH84276001 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EK91814001 | Product Drawing
| Gray | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5433696013 | Product Drawing
| Black | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EP20206001 | Product Drawing
| Black | 12 mm | 4 mm | Flame-Retardant | Piece | 4 – 12 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA, USA |
| EM57176001 | Product Drawing
| Clear | 3 mm | 1 mm | Non-Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EM57416001 | Product Drawing
| Red | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5129896018 | Product Drawing
| Black | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| CH46754001 | Product Drawing
| Red | 18 mm | 6 mm | Flame-Retardant | Flat Spool | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6486194002 | Product Drawing
| Brown | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| CH23126001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EF58676001 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| ER42696001 | Product Drawing
| Red | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6507774001 | Product Drawing
| Green | 24 mm | 8 mm | Flame-Retardant | Box | 8 – 24 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6823354007 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Spool | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5129896006 | Product Drawing
| Black | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6823356014 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Piece | 2 – 6 mm | Abrasion, Fluids, Mechanical Damage | Asia, EMEA |
| 8270296005 | Product Drawing
| Red | 18 mm | 6 mm | Flame-Retardant | Box | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | EMEA |
| 4219836001 | Product Drawing
| Red | 12 mm | 4 mm | Flame-Retardant | Mini Spool | 4 – 12 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6823356005 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Piece | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6823356009 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| EM70316001 | Product Drawing
| Red | 18 mm | 6 mm | Flame-Retardant | Box | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 8270296009 | Product Drawing
| Red | 18 mm | 6 mm | Flame-Retardant | Box | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 1448374001 | Product Drawing
| Green | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2151236002 | Product Drawing
| Black | 6 mm | 2 mm | Flame-Retardant | Spool | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 3015954001 | Product Drawing
| White | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 3696674001 | Product Drawing
| Green | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 4613294001 | Product Drawing
| White | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0045094001 | Product Drawing
| Green | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0419294001 | Product Drawing
| Yellow | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0390554001 | Product Drawing
| Red | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 1192834001 | Product Drawing
| Blue | 39 mm | 13 mm | Flame-Retardant | Box | 13 – 39 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 8913574001 | Product Drawing
| Red | 1.5 mm | .5 mm | Flame-Retardant | Box | .5 – 1.5 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 1630834001 | Product Drawing
| Black | 3 mm | 1 mm | Flame-Retardant | Reel | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0523814001 | Product Drawing
| Blue | 3 mm | 1 mm | Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0561254001 | Product Drawing
| White | 39 mm | 13 mm | Flame-Retardant | Box | 13 – 39 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 0893834001 | Product Drawing
| Yellow | 39 mm | 13 mm | Flame-Retardant | Box | 13 – 39 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5129894001 | Product Drawing
| Black | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2544674001 | Product Drawing
| Green | 39 mm | 13 mm | Flame-Retardant | Box | 13 – 39 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 5575754001 | Product Drawing
| Black | 18 mm | 6 mm | Flame-Retardant | Box | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 3944634001 | Product Drawing
| Clear | 18 mm | 6 mm | Non-Flame-Retardant | Box | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2203534001 | Product Drawing
| Blue | 12 mm | 4 mm | Flame-Retardant | Box | 4 – 12 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 7233914001 | Product Drawing
| Clear | 3 mm | 1 mm | Non-Flame-Retardant | Box | 1 – 3 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 8270294001 | Product Drawing
| Red | 18 mm | 6 mm | Flame-Retardant | Box | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 8511914001 | Product Drawing
| Yellow | 9 mm | 3 mm | Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6016734001 | Product Drawing
| Red | 6 mm | 2 mm | Flame-Retardant | Box | 2 – 6 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 6281094001 | Product Drawing
| Clear | 9 mm | 3 mm | Non-Flame-Retardant | Box | 3 – 9 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |
| 2815096002 | Product Drawing
| Black | 18 mm | 6 mm | Flame-Retardant | Mini Spool | 6 – 18 mm | Fluids, Mechanical Damage, Strain Relief | Asia, EMEA |