Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Aviation Fuel, Brake Fluid, Chemicals/Solvents, Hydraulic Fluid, Water
-
Primary Product Color
Black, Clear
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flex-Rigid, Semi-Rigid
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.1, .15, .25, .3
-
Recovered Wall Thickness (Tolerance) (in)
.004, .006, .01
-
Recovered Wall Thickness (Nominal) (mm)
.5, .63, .64, .76, .89
-
Recovered Wall Thickness (Nominal) (in)
.02, .025, .03, .035
-
Product Length (mm)
20, 28, 30, 60, 115, 200, 1220
-
Product Length (in)
.787, 1.102, 1.181, 2.362, 4.528, 7.87, 48.031
-
Recovered Inside Diameter (Max) (mm)
.58, .79, 1.17, 1.57, 2.36, 3.17, 4.74, 6.35, 9.53
-
Recovered Inside Diameter (Max) (in)
.023, .031, .046, .062, .093, .125, .187, .25, .375
-
Expanded Inside Diameter (Min) (mm)
1.17, 1.6, 2.36, 3.17, 4.74, 6.35, 9.5, 12.7, 19.05
-
Expanded Inside Diameter (Min) (in)
.046, .063, .093, .125, .187, .25, .374, .5, .75
-
Tubing Size Range (mm)
1.17 – 2.36, 2.36 – 4.74, 9.53 – 19.05, 4.74 – 9.5, .79 – 1.6, 6.35 – 12.7, 3.17 – 6.35, 1.57 – 3.17, .58 – 1.17
-
Tubing Size Range (in)
.031 – .063, .187 – .374, .023 – .046, .25 – .5, .125 – .25, .375 – .75, .046 – .093, .062 – .125, .093 – .187
Usage Conditions
-
Shrink Temperature (Min) (°C)
110
-
Tubing Flammability Type
Flame-Retardant, Non-Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
135
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Packaging Features
-
Packaging Method
Bag, Bag & Box, Piece, Reel, Spool, Stick
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-CRN