Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Dual Wall, Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Gasoline, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Yellow/Green
-
Shrink Ratio
2:1, 3:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.1, .15, .2
-
Recovered Wall Thickness (Tolerance) (in)
.004, .006, .008
-
Recovered Wall Thickness (Nominal) (mm)
.5, .55, .6, .65, .75, .85, .9, 1, 1.02, 1.15
-
Recovered Wall Thickness (Nominal) (in)
.02, .022, .024, .026, .03, .033, .035, .039, .04, .045
-
Product Length (mm)
110, 140, 150, 1220
-
Product Length (in)
4.331, 5.512, 5.906, 48.031
-
Recovered Inside Diameter (Max) (mm)
1, 1.5, 2, 3, 4, 5, 6, 8, 9, 13, 19
-
Recovered Inside Diameter (Max) (in)
.039, .059, .079, .118, .157, .197, .236, .315, .354, .512, .748
-
Expanded Inside Diameter (Min) (mm)
3, 6, 8, 9, 10, 12, 18, 19, 24, 26, 38, 39, 51
-
Expanded Inside Diameter (Min) (in)
.118, .236, .315, .354, .394, .472, .709, .748, .945, 1.024, 1.496, 1.535, 2.008
-
Tubing Size Range (mm)
3 – 9, 1.5 – 3, 8 – 24, 13 – 26, 1 – 3, 6 – 12, 4 – 8, 9 – 19, 3 – 6, 2 – 6, 6 – 18, 19 – 51, 19 – 38, 5 – 10, 13 – 39, 4 – 12
-
Tubing Size Range (in)
.315 – .945, .118 – .236, .079 – .236, .748 – 2.008, .748 – 1.496, .039 – .118, .197 – .394, .354 – .748, .236 – .472, .157 – .315, .157 – .472, .512 – 1.024, .118 – .354, .236 – .709, .512 – 1.535, .059 – .118
Usage Conditions
-
Shrink Temperature (Min) (°C)
95
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
120
Operation/Application
-
Mechanical Resistance
Fluids, Mechanical Damage
Packaging Features
-
Packaging Method
Bag & Box, Box, Reel, Spool
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-DCPT