Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Typical Automotive Fluids, Water
-
Primary Product Color
Black, Clear
-
Shrink Ratio
4:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Semi-Rigid
Dimensions
-
Product Length (mm)
30, 40, 50, 65, 70, 1220
-
Product Length (in)
1.181, 1.182, 1.575, 1.97, 2.56, 2.76, 48.031
-
Expanded Inside Diameter (Min) (mm)
5.7, 7.5, 10.8, 17.5
-
Expanded Inside Diameter (Min) (in)
.224, .295, .425, .689
-
Recovered Inside Diameter (Max) (mm)
1.27, 1.65, 2.4, 4.5
-
Recovered Inside Diameter (Max) (in)
.05, .065, .094, .177
-
Tubing Size Range (mm)
1.27 – 5.7, 1.65 – 7.5, 2.4 – 10.8, 4.5 – 17.5
-
Tubing Size Range (in)
.05 – .224, .065 – .295, .094 – .425, .177 – .689
-
Recovered Wall Thickness (Nominal) (mm)
2.41
-
Recovered Wall Thickness (Tolerance) (mm)
1.15, 1.42, 1.78, 2.14, 2.2
-
Recovered Wall Thickness (Tolerance) (in)
.045, .056, .07, .071, .084, .087
Usage Conditions
-
Resistance Properties
Moisture, Splash Protection
-
Tubing Flammability Type
Flame-Retardant, Non-Flame-Retardant
-
Operating Temperature Range (°C)
-40 – 125
-
Recovery Temperature (°C)
135
-
Shrink Temperature (Min) (°C)
110
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids
Product Availability
-
Applicable Region
Asia, EMEA
Packaging Features
-
Packaging Method
Bag & Box, Box, Piece, Stick
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-DSPL