Product | TE Part # | Documents | Primary Product Color | Wall Type | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Primary Product Material | Tubing Flammability Type | Packaging Method | Operating Temperature Range | Tubing Size Range | Mechanical Resistance | Flexibility | Recovery Temperature | Meets Low Outgassing Requirements | Applicable Region |
---|
| E83694-000 | Product Drawing
| Black | Dual Wall | 19.05 mm | 5.84 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 6 – 19.1 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 362041-000 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Coil | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 758014P005 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 3.1 – 9.5 mm | Fluids | Flexible | 125 °C | No | Global |
| F65959-000 | Product Drawing
| White | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 8.1 – 25.4 mm | Fluids | Flexible | 125 °C | No | Global |
| 368180-000 | Product Drawing
| Black | Dual Wall | 25.4 mm | 8.13 mm | Crosslinked Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | - | - |
| F91864-000 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | - | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| E64654-000 | Product Drawing
| Black | Dual Wall | 3.18 mm | 1.02 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB17032001 | Product Drawing
| Red | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 8.1 – 25.4 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB25652001 | Product Drawing
| Yellow | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 2 – 6.4 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| D71588-000 | Product Drawing
| Black | Dual Wall | 12.7 mm | 3.99 mm | Crosslinked Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Mechanical Damage, Fluids | Very Flexible | 125 °C | - | - |
| 219838-000 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 9170152001 | Product Drawing
| Black | Dual Wall | 50.8 mm | 20.32 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 1118012001 | Product Drawing
| Red | Dual Wall | 19.05 mm | 5.84 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 0016072001 | Product Drawing
| Red | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 8.1 – 25.4 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 105035-000 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 5233452001 | Product Drawing
| Red | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 6009112002 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 760016-000 | Product Drawing
| Red | Dual Wall | 38.1 mm | 13.46 mm | Crosslinked Polyolefin, Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | 13.5 – 38.1 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| A18974-000 | Product Drawing
| Red | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 4 – 12.7 mm | Fluids | Semi-Flexible | 125 °C | No | Global |
| NB14882001 | Product Drawing
| Black | Dual Wall | 3.18 mm | 1.02 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB14952001 | Product Drawing
| Yellow | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 3.1 – 9.5 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB3390-000 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Coil | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 487771-000 | Product Drawing
| Red | Dual Wall | 19.05 mm | 5.84 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 6 – 19.1 mm | Fluids | Flexible | 125 °C | No | Global |
| NB25642001 | Product Drawing
| Blue | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| 047198P003 | Product Drawing
| Red | Dual Wall | 12.7 mm | 3.99 mm | Crosslinked Polyolefin, Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| CL9154-000 | Product Drawing
| Black | - | 12.7 mm | 3.99 mm | Adhesive | Non-Flame-Retardant | - | - | - | - | Flexible | - | No | - |
| F74493-000 | Product Drawing
| Red | Dual Wall | 3.18 mm | 1.02 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 1118016003 | Product Drawing
| Red | Dual Wall | 19.05 mm | 5.84 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 6 – 19.1 mm | Fluids | Flexible | 125 °C | No | Global |
| 2266416002 | Product Drawing
| Red | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 2951514010 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Spool | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 4429524009 | Product Drawing
| Black | Dual Wall | 3.18 mm | 1.02 mm | Irradiated Modified Polyolefin | Flame-Retardant | Spool | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 7580144008 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Spool | -40 – 110 °C | 3.1 – 9.5 mm | Fluids | Flexible | 125 °C | No | Global |
| CA0768-000 | Product Drawing
| Red | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 8.1 – 25.4 mm | Fluids | Flexible | 125 °C | No | Global |
| NB13844001 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | -40 – 110 °C | 2 – 6.4 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB31056001 | Product Drawing
| Black | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB17002001 | Product Drawing
| Black | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 8.1 – 25.4 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| F83213-000 | Product Drawing
| White | Dual Wall | 3.18 mm | 1.02 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB14932001 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 3.1 – 9.5 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB31096001 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 9346692002 | Product Drawing
| Black | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 8.1 – 25.4 mm | Fluids | Flexible | 125 °C | No | Global |
| NB14872001 | Product Drawing
| Red | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 2 – 6.4 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB14842001 | Product Drawing
| Red | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB14912001 | Product Drawing
| Black | Dual Wall | 19.05 mm | 5.84 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 6 – 19.1 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB13864001 | Product Drawing
| Black | Dual Wall | 3.18 mm | 1.02 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB14852001 | Product Drawing
| Yellow | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| D82024-000 | Product Drawing
| Black | Dual Wall | 11.4 mm | 3.05 mm | Polyester | Non-Flame-Retardant | Box | -40 – 110 °C | - | Mechanical Damage | Semi-Flexible | 125 °C | No | Global |
| 5076682002 | Product Drawing
| Black | Dual Wall | 19.05 mm | 5.84 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 4429522003 | Product Drawing
| Black | Dual Wall | 3.18 mm | 1.02 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| A21720-000 | Product Drawing
| Red | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 3.1 – 9.5 mm | Fluids | Flexible | 125 °C | No | Global |
| NB13824001 | Product Drawing
| Black | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB14902001 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 577509L002 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Crosslinked Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | - | - |
| 0471982001 | Product Drawing
| Red | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| CA0767-000 | Product Drawing
| Black | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 8.1 – 25.4 mm | Fluids | Flexible | 125 °C | No | Global |
| CY2331-000 | Product Drawing
| Black | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| NB13884001 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | -40 – 110 °C | 3.1 – 9.5 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB14922001 | Product Drawing
| Red | Dual Wall | 19.05 mm | 5.84 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 6 – 19.1 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| F70712-000 | Product Drawing
| Red | Dual Wall | 6.35 mm | 2.03 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 2 – 6.4 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB17042001 | Product Drawing
| Black | Dual Wall | 50.8 mm | 20.32 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB14832001 | Product Drawing
| Black | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| NB25702001 | Product Drawing
| Red | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB14862001 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 2 – 6.4 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| 5978892002 | Product Drawing
| Black | Dual Wall | 38.1 mm | 13.46 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| 968875-000 | Product Drawing
| Black | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 2 – 6.4 mm | Fluids | Semi-Flexible | 125 °C | No | Global |
| CX0364-000 | Product Drawing
| Red | Dual Wall | 25.4 mm | 8.13 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| NB25662001 | Product Drawing
| Blue | Dual Wall | 6.35 mm | 2.03 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 2 – 6.4 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| 7580142002 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 3.1 – 9.5 mm | Fluids | Flexible | 125 °C | No | Global |
| NB14942001 | Product Drawing
| Red | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 3.1 – 9.5 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 6465212003 | Product Drawing
| Black | Dual Wall | 12.7 mm | 3.99 mm | Irradiated Modified Polyolefin | Flame-Retardant | Stick | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| C67617-000 | Product Drawing
| Black, Red, White | Dual Wall | 19.05 mm | 5.84 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 6 – 19.1 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| E23404-000 | Product Drawing
| Red | Dual Wall | 4.75 mm | 1.52 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| E42160-000 | Product Drawing
| Black, Red, White | Dual Wall | - | - | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | - | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| E84785-000 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB31116001 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 3 – 9.5 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 5233456005 | Product Drawing
| Red | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Fluids | Flexible | 125 °C | No | Global |
| EP75136001 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| EP76816001 | Product Drawing
| Red | Dual Wall | 3.18 mm | 1.02 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| F66623-000 | Product Drawing
| Black, Red, White | Dual Wall | 25.4 mm | 8.13 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 8.1 – 25.4 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB13854001 | Product Drawing
| Black | Dual Wall | 3.18 mm | 1.02 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| 7580146023 | Product Drawing
| Black | Dual Wall | 9.53 mm | 3.05 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 3.1 – 9.5 mm | Fluids | Flexible | 125 °C | No | Global |
| C37766-000 | Product Drawing
| Red | Dual Wall | 12.7 mm | 3.99 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 4 – 12.7 mm | Mechanical Damage, Fluids | Semi-Flexible | 125 °C | No | Global |
| 6009114013 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Spool | -40 – 110 °C | 1 – 3.2 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| E16234-000 | Product Drawing
| Black | Dual Wall | 19.05 mm | 5.84 mm | Crosslinked Polyolefin | Flame-Retardant | Piece | -40 – 110 °C | - | Mechanical Damage, Fluids | Very Flexible | 125 °C | - | - |
| E87367-000 | Product Drawing
| Black, Red, White | Dual Wall | 4.75 mm | 1.52 mm | Crosslinked Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| EK1399-000 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Box | -40 – 110 °C | 1.5 – 4.8 mm | Fluids | Flexible | 125 °C | No | Global |
| NB17012001 | Product Drawing
| Black | Dual Wall | 38.1 mm | 13.46 mm | Irradiated Modified Polyolefin | Flame-Retardant | Bag & Box | -40 – 110 °C | 13.5 – 38.1 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |
| NB25694001 | Product Drawing
| Black | Dual Wall | 4.75 mm | 1.52 mm | Irradiated Modified Polyolefin | Flame-Retardant | Reel | -40 – 110 °C | 1.5 – 4.8 mm | Mechanical Damage, Fluids | Flexible | 125 °C | No | Global |