Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Primary Product Material | Packaging Method | Tubing Size Range | Mechanical Resistance | Flexibility | Meets Low Outgassing Requirements | Applicable Region | Product Source | EU ELV Compliance |
---|
| 193197P011 | Product Drawing
| 5.72 mm | 1.27 mm | Crosslinked Polyolefin | Piece | 1.27 – 5.72 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Semi-Rigid | No | - | Czech Republic, China | - |
| C20744-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Box | 1.65 – 7.44 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| 193197P023 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Semi-Rigid | No | Global | China, Czech Republic | - |
| A04375-000 | Product Drawing
| - | - | Crosslinked Polyolefin | Piece | - | Mechanical Damage, Fluids, Strain Relief, Abrasion | Semi-Rigid | No | Global | China, Czech Republic | - |
| CX7479-000 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| 189022-000 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| 193197P002 | Product Drawing
| 5.72 mm | 1.27 mm | Crosslinked Polyolefin | Piece | 1.27 – 5.72 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Semi-Rigid | No | - | Czech Republic, China | - |
| E20530-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Box | 1.65 – 7.44 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | Semi-Rigid | No | Global | China, Czech Republic | - |
| 193197P010 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Semi-Rigid | No | Global | China, Czech Republic | - |
| 193197P022 | Product Drawing
| 5.72 mm | 1.27 mm | Crosslinked Polyolefin | Piece | 1.27 – 5.72 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Semi-Rigid | No | - | China, Czech Republic | - |
| CX7480-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Semi-Rigid | No | Global | China, Czech Republic | - |
| CR7066-000 | Product Drawing
| 10.85 mm | 2.41 mm | Crosslinked Polyolefin, Irradiated Modified Polyolefin | Piece | 2.41 – 10.85 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Semi-Rigid | No | Global | Czech Republic, China | - |
| 364171-000 | Product Drawing
| 7.44 mm | 1.65 mm | Crosslinked Polyolefin | Piece | 1.65 – 7.44 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Flexible | - | - | Czech Republic, China | - |
| 576105P008 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | No | Global | Czech Republic, China | - |
| EM72496001 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Box | 2.41 – 10.85 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| C63832-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Box | 1.65 – 7.44 mm | Mechanical Damage, Abrasion, Strain Relief, Fluids | Semi-Rigid | No | Global | Czech Republic, China | - |
| D72328-000 | Product Drawing
| 17.78 mm | 4.45 mm | Crosslinked Polyolefin | Piece | 4.45 – 17.78 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | Very Flexible | - | - | China, Czech Republic | - |
| 085193P006 | Product Drawing
| 17.78 mm | 4.45 mm | Irradiated Modified Polyolefin | Piece | 4.45 – 17.78 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Semi-Rigid | No | Global | China, Czech Republic | - |
| 193197P024 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Semi-Rigid | No | Global | China, Czech Republic | - |
| CX7481-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Semi-Rigid | No | Global | Czech Republic, China | - |
| 035377P016 | Product Drawing
| 10.85 mm | 2.41 mm | Crosslinked Polyolefin, Irradiated Modified Polyolefin | Piece | 2.41 – 10.85 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | Semi-Rigid | No | Global | China, Czech Republic | - |
| 576105P005 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | No | Global | Czech Republic, China | - |
| CX7430-000 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | Semi-Rigid | No | Global | Czech Republic, China | - |
| 193197P007 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | Semi-Rigid | No | Global | Czech Republic, China | - |
| CX7482-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Semi-Rigid | No | Global | China, Czech Republic | - |
| 193197P003 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | Semi-Rigid | No | Global | China, Czech Republic | - |
| 609564-000 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Box | 1.27 – 5.72 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Flexible | No | Global | Czech Republic, China | - |
| NB3274-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Coil | 1.65 – 7.44 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | No | Global | Czech Republic, China | - |
| NB3275-000 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Coil | 1.27 – 5.72 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| 576105P003 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| 709246-000 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Box | 2.41 – 10.85 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | Semi-Rigid | No | Global | China, Czech Republic | - |
| CW3316-000 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Piece | 2.41 – 10.85 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | Semi-Rigid | No | Global | Czech Republic, China | - |
| C22995-000 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Box | 2.41 – 10.85 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | Semi-Rigid | No | Global | Czech Republic, China | - |
| 193197P008 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | Semi-Rigid | No | Global | China, Czech Republic | - |
| 576105P009 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Piece | 1.65 – 7.44 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | Semi-Rigid | No | Global | China, Czech Republic | - |
| 193197P005 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Stick | 1.27 – 5.72 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Semi-Rigid | No | Global | Czech Republic, China | - |
| 035377P004 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Stick | 2.41 – 10.85 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Semi-Rigid | No | Global | Czech Republic, China | - |
| 193197P004 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Stick | 1.27 – 5.72 mm | Strain Relief, Fluids, Mechanical Damage, Abrasion | Semi-Rigid | No | Global | China, Czech Republic | - |
| 193197P021 | Product Drawing
| 5.72 mm | 1.27 mm | Irradiated Modified Polyolefin | Piece | 1.27 – 5.72 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Semi-Rigid | No | Global | China, Czech Republic | - |
| 085193P002 | Product Drawing
| 17.78 mm | 4.45 mm | Irradiated Modified Polyolefin | Piece | 4.45 – 17.78 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Semi-Rigid | No | Global | China, Czech Republic | - |
| 085193P003 | Product Drawing
| 17.78 mm | 4.45 mm | Irradiated Modified Polyolefin | Stick | 4.45 – 17.78 mm | Fluids, Mechanical Damage, Abrasion, Strain Relief | Semi-Rigid | No | Global | China, Czech Republic | - |
| 035377P002 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Piece | 2.41 – 10.85 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | Semi-Rigid | No | Global | Czech Republic, China | - |
| 035377P003 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Piece | 2.41 – 10.85 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Semi-Rigid | No | Global | Czech Republic, China | - |
| 035377P006 | Product Drawing
| 10.85 mm | 2.41 mm | Irradiated Modified Polyolefin | Piece | 2.41 – 10.85 mm | Strain Relief, Abrasion, Mechanical Damage, Fluids | Semi-Rigid | No | Global | China, Czech Republic | - |
| CP4997-000 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin, Crosslinked Polyolefin | Piece | 1.65 – 7.44 mm | Strain Relief, Abrasion, Mechanical Damage, Fluids | Semi-Rigid | No | Global | Czech Republic, China | - |
| 576105P004 | Product Drawing
| 7.44 mm | 1.65 mm | Irradiated Modified Polyolefin | Stick | 1.65 – 7.44 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Semi-Rigid | No | Global | China, Czech Republic | - |
| CY1947-000 | Product Drawing
| 17.78 mm | 4.45 mm | Irradiated Modified Polyolefin | Piece | 4.45 – 17.78 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Semi-Rigid | No | Global | Czech Republic, China | - |