Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Water
-
Primary Product Color
Black
-
Shrink Ratio
3:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Very Flexible
Dimensions
-
Recovered Wall Thickness (Nominal) (mm)
1.8, 2.7, 3, 3.6
-
Recovered Wall Thickness (Nominal) (in)
.07, .105, .12, .14
-
Product Length (mm)
100, 1220
-
Product Length (in)
48.031, 100
-
Product Length (in)
48.031, 100
-
Recovered Inside Diameter (Max) (mm)
3.8, 5.6, 9.5, 12.7, 19.1
-
Recovered Inside Diameter (Max) (in)
.15, .221, .375, .5, .75
-
Expanded Inside Diameter (Min) (mm)
10.1, 19, 27.9, 33, 38.1, 43.1, 50.8
-
Expanded Inside Diameter (Min) (in)
.4, .75, 1.1, 1.3, 1.5, 1.7, 2
-
Tubing Size Range (mm)
12.7 – 43.1, 9.5 – 33, 5.6 – 19, 12.7 – 38.1, 19.1 – 50.8, 3.8 – 10.1, 9.5 – 27.9
-
Tubing Size Range (in)
.375 – 1.3, .5 – 1.7, .221 – .75, .75 – 2, .15 – .4, .375 – 1.1, .5 – 1.5
Usage Conditions
-
Shrink Temperature (Min) (°C)
80
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 90
-
Recovery Temperature (°C)
121
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Packaging Features
-
Packaging Method
Box, Flat Spool, Spool
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-HF