This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Dual Wall

Electrical Characteristics

  • Operating Voltage (Max) (kV) .6

Body Features

  • Fluid Type  Diesel Fuel, Hydraulic Fluid, Lubricating Oil, Motor Oil, Water

  • Primary Product Color  Black

  • Shrink Ratio  4:1

  • Primary Product Material  Irradiated Modified Polyolefin

  • Flexibility  Semi-Flexible

Dimensions

  • Recovered Wall Thickness (Tolerance) (mm) .3, .38, .4, .55

  • Recovered Wall Thickness (Tolerance) (in) .012, .015, .016, .022

  • Recovered Wall Thickness (Nominal) (mm) 1, 1.4, 1.75, 1.8, 2.25, 2.5, 2.55

  • Recovered Wall Thickness (Nominal) (in) .039, .055, .069, .071, .088, .089, .098, .1

  • Product Length (mm) 10, 15, 18, 20, 25, 30, 33, 35, 40, 45, 50, 55, 60, 65, 70, 75, 76, 80, 85, 90, 100, 110, 120, 125, 130, 150, 180, 1220

  • Product Length (in) .394, .590, .708, .787, .984, 1.18, 1.181, 1.299, 1.37, 1.377, 1.574, 1.771, 1.96, 1.968, 2.165, 2.36, 2.362, 2.559, 2.756, 2.952, 2.99, 3.14, 3.149, 3.34, 3.54, 3.93, 4.33, 4.724, 4.92, 5.11, 5.9, 7.07, 48.031

  • Recovered Inside Diameter (Max) (mm) 1, 2, 3, 4, 6, 8, 13

  • Recovered Inside Diameter (Max) (in) .039, .079, .118, .157, .158, .236, .315, .512

  • Expanded Inside Diameter (Min) (mm) 4, 8, 12, 16, 24, 32, 48

  • Expanded Inside Diameter (Min) (in) .157, .315, .472, .63, .945, 1.26, 1.89

  • Tubing Size Range (mm) 6 – 24, 13 – 48, 2 – 8, 3 – 12, 8 – 32, 1 – 4, 4 – 16

  • Tubing Size Range (in) .157 – .63, .118 – .472, .079 – .315, .039 – .157, .236 – .945, .315 – 1.26, .512 – 1.89, .158 – .63

Usage Conditions

  • Resistance Properties  Moisture

  • Shrink Temperature (Min) (°C) 80, 90

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range (°C) -55 – 125

  • Operating Temperature Range (°C) -55 – 125

  • Recovery Temperature (°C) 110

Operation/Application

  • Mechanical Resistance  Fluids, Mechanical Damage, Strain Relief

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Bag & Box, Box, Piece, Reel

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-HST-HTAT

Related Materials

Datasheets & Catalog Pages