Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Antifreeze, Battery Acid, Diesel Fuel, Gasoline, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Blue, Clear, Gray, Green, White, Yellow
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Very Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.08, .1, .15, .2
-
Recovered Wall Thickness (Tolerance) (in)
.003, .004, .006, .008
-
Recovered Wall Thickness (Nominal) (mm)
.5, .55, .65, .8, .95, 1.05
-
Recovered Wall Thickness (Nominal) (in)
.02, .021, .026, .031, .037, .041
-
Product Length (mm)
40, 65
-
Product Length (in)
1.575, 2.56
-
Recovered Inside Diameter (Max) (mm)
.8, 1.2, 1.6, 2.4, 3.2, 4.8, 6.4, 9.5, 12.7, 16, 19
-
Recovered Inside Diameter (Max) (in)
.031, .047, .062, .094, .125, .187, .25, .375, .5, .63, .784
-
Expanded Inside Diameter (Min) (mm)
1.6, 2.4, 3.2, 4.8, 6.4, 9.5, 12.7, 19, 25.4, 32, 38
-
Expanded Inside Diameter (Min) (in)
.062, .094, .125, .188, .25, .375, .5, .748, 1, 1.25, 1.49
-
Tubing Size Range (mm)
3.2 – 6.4, .8 – 1.6, 1.6 – 3.2, 16 – 32, 4.8 – 9.5, 19 – 38, 9.5 – 19, 1.2 – 2.4, 2.4 – 4.8, 12.7 – 25.4, 6.4 – 12.7
-
Tubing Size Range (in)
.031 – .062, .187 – .375, .63 – 1.26, .25 – .5, .125 – .25, .375 – .748, .062 – .125, .047 – .094, .5 – 1, .748 – 1.49, .094 – .188
Usage Conditions
-
Shrink Temperature (Min) (°C)
65
-
Tubing Flammability Type
Non-Flame-Retardant
-
Operating Temperature Range (°C)
-40 – 125
-
Recovery Temperature (°C)
110
Operation/Application
-
Mechanical Resistance
Mechanical Damage
Packaging Features
-
Packaging Method
Box, Reel
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-LSTT2