This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single Wall

Body Features

  • Fluid Type  (ATF) Automatic Transmission Fluid, Antifreeze, Brake Fluid, Diesel Fuel, Motor Oil, Power Steering Fluid, Unleaded Gasoline

  • Primary Product Color  Black

  • Primary Product Material  Crosslinked Polyolefin

  • Flexibility  Flexible

Dimensions

  • Expanded Inside Diameter (Min) (mm) 6, 8, 10

  • Expanded Inside Diameter (Min) (in) .236, .315, .39

Usage Conditions

  • Resistance Properties  Splash Protection

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range (°C) -55 – 135, -40 – 150

Operation/Application

  • Mechanical Resistance  Fluids, Strain Relief, Wrinkling

Packaging Features

  • Packaging Method  Package, Spool

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

Reference Number

  • TE Internal Number CAT-HST-NETM2000

Related Materials

Datasheets & Catalog Pages