This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Edging Protection

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Irradiated Modified Polyolefin

  • Flexibility  Flexible

Dimensions

  • Product Length  1220 mm [ 48.031 in ]

  • Recovered Inside Diameter (Max) (mm) .6, 1, 2, 4.2

  • Recovered Inside Diameter (Max) (in) .024, .039, .079, .165

  • Expanded Inside Diameter (Min) (mm) .8, 1.6, 2.5, 4.5

  • Expanded Inside Diameter (Min) (in) .031, .063, .098, .177

  • Tubing Size Range (mm) 1 – 1.6, .6 – .8, 2 – 2.5, 4.2 – 4.5

  • Tubing Size Range (in) .079 – .098, .039 – .063, .165 – .177, .024 – .031

Usage Conditions

  • Shrink Temperature (Min) (°C) 120

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range (°C) -55 – 80

  • Recovery Temperature (°C) 150

Operation/Application

  • Mechanical Resistance  Abrasion, Mechanical Damage

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Bag & Box, Box, Reel

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic

Reference Number

  • TE Internal Number CAT-HST-RAYRIM

Related Materials

Datasheets & Catalog Pages