Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Shrink Ratio | Packaging Method | Tubing Size Range | Mechanical Resistance |
---|
| CX7206-000 | Product Drawing
| 70 mm | 20 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| 610828-000 | Product Drawing
| 20 mm | 20 mm | 4:1 | Bag & Box | 6 – 20 mm | Fluids, Mechanical Damage, Strain Relief |
| CX6255-000 | Product Drawing
| 56 mm | 16 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7208-000 | Product Drawing
| 12 mm | 3 mm | 4:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7207-000 | Product Drawing
| 90 mm | 25 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX6254-000 | Product Drawing
| 34 mm | 8 mm | 4:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7197-000 | Product Drawing
| 110 mm | 30 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7205-000 | Product Drawing
| 48 mm | 12 mm | 4:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7198-000 | Product Drawing
| 16 mm | 4 mm | 4:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7200-000 | Product Drawing
| 160 mm | 50 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7199-000 | Product Drawing
| 130 mm | 35 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7201-000 | Product Drawing
| 180 mm | 50 mm | 3.5:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| CX7202-000 | Product Drawing
| 24 mm | 6 mm | 4:1 | Piece | - | Abrasion, Fluids, Impact, Mechanical Damage, Strain Relief |
| EF5480-000 | Product Drawing
| 28 mm | 6 mm | 4:1 | Box | 6 – 28 mm | Fluids, Mechanical Damage, Strain Relief |