Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance | Flexibility |
---|
| 5053096326 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096158 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053136206 | Product Drawing
| White | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053146324 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Piece | 4.8 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053296035 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Flame-Retardant | Box | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| CV12536001 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053146390 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053146056 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Piece | 4.8 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053196034 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Piece | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053096443 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053246357 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 505315P086 | Product Drawing
| Red | 9.5 mm | 4.74 mm | Flame-Retardant | Piece | 4.74 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053196443 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| CV05486001 | Product Drawing
| Black | 1.6 mm | .8 mm | Flame-Retardant | Box | .8 – 1.6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5056842017 | Product Drawing
| Black | 31 mm | 16 mm | Flame-Retardant | Stick | 16 – 31 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052846079 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Piece | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096409 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053096486 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052896180 | Product Drawing
| Black | 1.6 mm | .8 mm | Flame-Retardant | Box | .8 – 1.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Semi-Flexible |
| 5053196254 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053296146 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Flame-Retardant | Box | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| CV26026001 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| CY6587-000 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Flame-Retardant | Piece | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5070026053 | Product Drawing
| Clear | 1.6 mm | .8 mm | Non-Flame-Retardant | Box | .8 – 1.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5070056072 | Product Drawing
| Clear | 4.8 mm | 2.4 mm | Non-Flame-Retardant | Box | 2.4 – 4.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EK29146001 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EM76106001 | Product Drawing
| Black | 1.6 mm | .8 mm | Flame-Retardant | Box | .8 – 1.6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 0578844001 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Reel | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 505325P093 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Flame-Retardant | Piece | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096043 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052896172 | Product Drawing
| Black | 1.6 mm | .8 mm | Flame-Retardant | Box | .8 – 1.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052996039 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053244337 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Reel | 9.5 – 19 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053146299 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Piece | 4.8 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053246272 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053136137 | Product Drawing
| White | 6.4 mm | 3.2 mm | Flame-Retardant | Piece | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053144472 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Reel | 4.8 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| CH35056001 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| EM56266001 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096054 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Piece | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096244 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053196445 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Piece | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053246169 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| CV16966001 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 3301204001 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Flame-Retardant | Flat Spool | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053246322 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053246360 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 505325P099 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Flame-Retardant | Piece | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052896123 | Product Drawing
| Black | 1.6 mm | .8 mm | Flame-Retardant | Piece | .8 – 1.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052996041 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053096050 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Piece | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053146049 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Piece | 4.8 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052946221 | Product Drawing
| Black | 2.4 mm | 1.2 mm | Flame-Retardant | Box | 1.2 – 2.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053046256 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053146443 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| CW3542-000 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Flame-Retardant | Piece | 12.7 – 25.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096055 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Piece | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096289 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053146039 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5052846076 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Abrasion | Flexible |
| 5052946267 | Product Drawing
| Black | 2.4 mm | 1.2 mm | Flame-Retardant | Box | 1.2 – 2.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5052996244 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053046034 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053046329 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053146493 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053096046 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Piece | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| CV16956001 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Box | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053196032 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053046037 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Flame-Retardant | Piece | 2.4 – 4.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053246025 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5052986161 | Product Drawing
| White | 2.4 mm | 1.2 mm | Flame-Retardant | Box | 1.2 – 2.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053046038 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Flame-Retardant | Piece | 2.4 – 4.8 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053142077 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Flame-Retardant | Stick | 4.8 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053296194 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Flame-Retardant | Box | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053342033 | Product Drawing
| Black | 38 mm | 19 mm | Flame-Retardant | Stick | 19 – 38 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053442012 | Product Drawing
| Black | 76 mm | 38 mm | Flame-Retardant | Stick | 38 – 76 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053092090 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052842031 | Product Drawing
| Black | 1.2 mm | .6 mm | Flame-Retardant | Stick | .6 – 1.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5052892055 | Product Drawing
| Black | 1.6 mm | .8 mm | Flame-Retardant | Box | .8 – 1.6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5052942064 | Product Drawing
| Black | 2.4 mm | 1.2 mm | Flame-Retardant | Bag & Box | 1.2 – 2.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5052992082 | Product Drawing
| Black | 3.2 mm | 1.6 mm | Flame-Retardant | Stick | 1.6 – 3.2 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053036216 | Product Drawing
| White | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 5053042067 | Product Drawing
| Black | 4.8 mm | 2.4 mm | Flame-Retardant | Stick | 2.4 – 4.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053192058 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053242048 | Product Drawing
| Black | 19 mm | 9.5 mm | Flame-Retardant | Bag & Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053292059 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Flame-Retardant | Stick | 12.7 – 25.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible |
| 5053492010 | Product Drawing
| Black | 102 mm | 51 mm | Flame-Retardant | Stick | 51 – 102 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |
| 9800944001 | Product Drawing
| Black | 12.7 mm | 6.4 mm | Flame-Retardant | Reel | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible |