Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Usage Conditions
-
Resistance Properties
Splash Protection
-
Shrink Temperature (Min) (°C)
123, 95
-
Tubing Flammability Type
Non-Flame-Retardant, Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
121, 149
Dimensions
-
Product Length (mm)
60, 40, 130, 20, 25, 1220
-
Product Length (in)
.787, .984, 1.574, 48, 48.031, 2.362, 5.118
-
Recovered Wall Thickness (Tolerance) (mm)
.12, .4, .15, .31, .2, .3
-
Recovered Wall Thickness (Tolerance) (in)
.016, .005, .006, .012, .008
-
Recovered Wall Thickness (Nominal) (mm)
.45, .65, 1.01, .43, .64, .9, .89, .5, .95, 1
-
Recovered Wall Thickness (Nominal) (in)
.018, .025, .017, .037, .026, .04, .02, .039, .035
-
Recovered Inside Diameter (Max) (mm)
19, 12.7, 16, .8, 19.05, 3.17, 1.6, .79, .33, 6.35, 6.4, 19.1, 1.57, 3.2, 15.9
-
Recovered Inside Diameter (Max) (in)
.013, .125, .75, .5, .252, .625, .63, .25, .748, .063, .062, .126, .031
-
Expanded Inside Diameter (Min) (mm)
3.2, 6.35, 1.6, 25.4, 3.17, 6.4, 31, 38, 31.8, 12.7, 38.1, 1.1
-
Expanded Inside Diameter (Min) (in)
1.22, .126, .063, 1, 1.5, .125, 1.25, .043, .25, .252, 1.496, .5
-
Tubing Size Range (mm)
3.2 – 6.4, .8 – 1.6, .79 – 1.6, 1.6 – 3.2, 3.17 – 6.35, .33 – 1.1, 1.57 – 3.17, 16 – 31, 19.05 – 38.1, 19 – 38, 15.9 – 31.8, 12.7 – 25.4, 6.4 – 12.7, 19.1 – 38.1
-
Tubing Size Range (in)
.75 – 1.5, .748 – 1.496, .031 – .063, .63 – 1.22, .25 – .5, .125 – .25, .252 – .5, .062 – .125, .013 – .043, .5 – 1, .126 – .252, .625 – 1.25
Body Features
-
Fluid Type
Hydraulic Fluid, Water, Gasoline, Aviation Fuel, Lubricating Oil
-
Primary Product Color
Clear, Brown, Yellow, Red, White, Orange, Black, Violet, Green, Gray, Blue
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Box, Spool, Stick, Piece, Reel, Bag & Box
Operation/Application
-
Mechanical Resistance
Mechanical Damage, Fluids, Abrasion, Strain Relief
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China, Czech Republic
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-RNF100-1