Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance | Product Source |
---|
| 5053152022 | Product Drawing
| Red | 9.5 mm | 4.8 mm | Flame-Retardant | Stick | 4.8 – 9.5 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053404004 | Product Drawing
| Red | 51 mm | 25.4 mm | Flame-Retardant | Spool | 25.4 – 51 mm | Mechanical Damage, Abrasion, Strain Relief, Fluids | Czech Republic, China |
| 8506724001 | Product Drawing
| Red | 9.5 mm | 4.8 mm | Flame-Retardant | Stick | 4.8 – 9.5 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |
| 5052982040 | Product Drawing
| White | 2.4 mm | 1.2 mm | Flame-Retardant | Stick | 1.2 – 2.4 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| 5070066139 | Product Drawing
| Clear | 6.4 mm | 3.2 mm | Non-Flame-Retardant | Box | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | China, Czech Republic |
| 0618584001 | Product Drawing
| White | 19 mm | 9.5 mm | Flame-Retardant | Flat Spool | 9.5 – 19 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| 5053136163 | Product Drawing
| White | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 5053034164 | Product Drawing
| White | 3.2 mm | 1.6 mm | Flame-Retardant | Reel | 1.6 – 3.2 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | China, Czech Republic |
| 5053106086 | Product Drawing
| Red | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Czech Republic, China |
| 5053532007 | Product Drawing
| White | 102 mm | 51 mm | Flame-Retardant | Stick | 51 – 102 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | China, Czech Republic |
| 5050814004 | Product Drawing
| Green | 51 mm | 25.4 mm | Flame-Retardant | Spool | 25.4 – 51 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| 5052882016 | Product Drawing
| White | 1.2 mm | .6 mm | Flame-Retardant | Stick | .6 – 1.2 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | Czech Republic, China |
| 5054382012 | Product Drawing
| Gray | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| 5054374003 | Product Drawing
| Violet | 51 mm | 25.4 mm | Flame-Retardant | Reel | 25.4 – 51 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| CV57696001 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Abrasion, Mechanical Damage, Strain Relief, Fluids | China, Czech Republic |
| 5053206073 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Czech Republic, China |
| 6777384001 | Product Drawing
| White | 12.7 mm | 6.4 mm | Flame-Retardant | Flat Spool | 6.4 – 12.7 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5052932059 | Product Drawing
| White | 1.6 mm | .8 mm | Flame-Retardant | Stick | .8 – 1.6 mm | Abrasion, Mechanical Damage, Strain Relief, Fluids | Czech Republic, China |
| 7790544001 | Product Drawing
| White | 9.5 mm | 4.8 mm | Flame-Retardant | Flat Spool | 4.8 – 9.5 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | China, Czech Republic |
| 5052952022 | Product Drawing
| Red | 2.4 mm | 1.2 mm | Flame-Retardant | Stick | 1.2 – 2.4 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | Czech Republic, China |
| 5052934132 | Product Drawing
| White | 1.6 mm | .8 mm | Flame-Retardant | Reel | .8 – 1.6 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5053202016 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053434010 | Product Drawing
| White | 51 mm | 25.4 mm | Flame-Retardant | Reel | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| 5070076143 | Product Drawing
| Clear | 9.5 mm | 4.74 mm | Non-Flame-Retardant | Piece | 4.74 – 9.5 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | China, Czech Republic |
| 5053106111 | Product Drawing
| Red | 6.4 mm | 3.2 mm | Flame-Retardant | Piece | 3.2 – 6.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| CH46726001 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5052986201 | Product Drawing
| White | 2.4 mm | 1.2 mm | Flame-Retardant | Box | 1.2 – 2.4 mm | Fluids, Strain Relief, Abrasion, Mechanical Damage | China, Czech Republic |
| 5070122014 | Product Drawing
| Clear | 50.8 mm | 25.4 mm | Non-Flame-Retardant | Bag & Box | 25.4 – 50.8 mm | Abrasion, Mechanical Damage, Strain Relief, Fluids | Czech Republic, China |
| 5050812007 | Product Drawing
| Green | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Mechanical Damage, Abrasion, Fluids, Strain Relief | Czech Republic, China |
| 5495504001 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Flame-Retardant | Flat Spool | 12.7 – 25.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| 6166724001 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Flame-Retardant | Flat Spool | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| 5053186089 | Product Drawing
| White | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Mechanical Damage, Abrasion, Fluids, Strain Relief | China, Czech Republic |
| 5053206050 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | China, Czech Republic |
| 6036024001 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Flat Spool | 9.5 – 19 mm | Strain Relief, Abrasion, Mechanical Damage, Fluids | Czech Republic, China |
| 5053132039 | Product Drawing
| White | 6.4 mm | 3.2 mm | Flame-Retardant | Stick | 3.2 – 6.4 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Czech Republic, China |
| 5053412010 | Product Drawing
| Yellow | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| EM71216001 | Product Drawing
| Red | 31 mm | 16 mm | Flame-Retardant | Box | 16 – 31 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| 5053056073 | Product Drawing
| Red | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | China, Czech Republic |
| 5053424005 | Product Drawing
| Blue | 51 mm | 25.4 mm | Flame-Retardant | Spool | 25.4 – 51 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 9698724001 | Product Drawing
| White | 25.4 mm | 12.7 mm | Flame-Retardant | Flat Spool | 12.7 – 25.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| EG85646001 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| 5053056061 | Product Drawing
| Red | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | China, Czech Republic |
| 5052984174 | Product Drawing
| White | 2.4 mm | 1.2 mm | Flame-Retardant | Reel | 1.2 – 2.4 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | Czech Republic, China |
| 5053332035 | Product Drawing
| White | 25.4 mm | 12.7 mm | Flame-Retardant | Stick | 12.7 – 25.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053102016 | Product Drawing
| Red | 6.4 mm | 3.2 mm | Flame-Retardant | Stick | 3.2 – 6.4 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Czech Republic, China |
| 5053106107 | Product Drawing
| Red | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5053206082 | Product Drawing
| Red | 12.7 mm | 6.4 mm | Flame-Retardant | Box | 6.4 – 12.7 mm | Strain Relief, Fluids, Mechanical Damage, Abrasion | Czech Republic, China |
| 5053106106 | Product Drawing
| Red | 6.4 mm | 3.2 mm | Flame-Retardant | Box | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 5053056072 | Product Drawing
| Red | 4.8 mm | 2.4 mm | Flame-Retardant | Box | 2.4 – 4.8 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5053256074 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | China, Czech Republic |
| 5053382017 | Product Drawing
| White | 38 mm | 19 mm | Flame-Retardant | Stick | 19 – 38 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5070124008 | Product Drawing
| Clear | 50.8 mm | 25.4 mm | Non-Flame-Retardant | Spool | 25.4 – 50.8 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| 5053352014 | Product Drawing
| Red | 38 mm | 19 mm | Flame-Retardant | Stick | 19 – 38 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5054352005 | Product Drawing
| Brown | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5054364002 | Product Drawing
| Orange | 51 mm | 25.4 mm | Flame-Retardant | Reel | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053282035 | Product Drawing
| White | 19 mm | 9.5 mm | Flame-Retardant | Bag & Box | 9.5 – 19 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Czech Republic, China |
| 5053156103 | Product Drawing
| Red | 9.5 mm | 4.8 mm | Flame-Retardant | Box | 4.8 – 9.5 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053256106 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Box | 9.5 – 19 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |
| 5053006076 | Product Drawing
| Red | 3.2 mm | 1.6 mm | Flame-Retardant | Box | 1.6 – 3.2 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | China, Czech Republic |
| CH48444001 | Product Drawing
| Gray | 51 mm | 25.4 mm | Flame-Retardant | Reel | 25.4 – 51 mm | Abrasion, Mechanical Damage, Strain Relief, Fluids | Czech Republic, China |
| 5053002017 | Product Drawing
| Red | 3.2 mm | 1.6 mm | Flame-Retardant | Stick | 1.6 – 3.2 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5052902015 | Product Drawing
| Red | 1.6 mm | .8 mm | Flame-Retardant | Stick | .8 – 1.6 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| 5053392024 | Product Drawing
| Black | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Czech Republic, China |
| 5052852012 | Product Drawing
| Red | 1.2 mm | .6 mm | Flame-Retardant | Stick | .6 – 1.2 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| 5053032054 | Product Drawing
| White | 3.2 mm | 1.6 mm | Flame-Retardant | Stick | 1.6 – 3.2 mm | Mechanical Damage, Fluids, Abrasion, Strain Relief | Czech Republic, China |
| 5053232026 | Product Drawing
| White | 12.7 mm | 6.4 mm | Flame-Retardant | Stick | 6.4 – 12.7 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| 5053082028 | Product Drawing
| White | 4.8 mm | 2.4 mm | Flame-Retardant | Stick | 2.4 – 4.8 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053252024 | Product Drawing
| Red | 19 mm | 9.5 mm | Flame-Retardant | Stick | 9.5 – 19 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | China, Czech Republic |
| 5053302020 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Flame-Retardant | Stick | 12.7 – 25.4 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | China, Czech Republic |
| 5053052016 | Product Drawing
| Red | 4.8 mm | 2.4 mm | Flame-Retardant | Stick | 2.4 – 4.8 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| 5053394020 | Product Drawing
| Black | 51 mm | 25.4 mm | Flame-Retardant | Reel | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053402008 | Product Drawing
| Red | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Czech Republic, China |
| 5053414006 | Product Drawing
| Yellow | 51 mm | 25.4 mm | Flame-Retardant | Spool | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | Czech Republic, China |
| 5053422009 | Product Drawing
| Blue | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| 5053432015 | Product Drawing
| White | 51 mm | 25.4 mm | Flame-Retardant | Bag & Box | 25.4 – 51 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053366016 | Product Drawing
| Yellow | 38 mm | 19 mm | Flame-Retardant | Box | 19 – 38 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| 5053376031 | Product Drawing
| Blue | 38 mm | 19 mm | Flame-Retardant | Box | 19 – 38 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |