Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Primary Product Material | Packaging Method | Tubing Size Range | Mechanical Resistance | Flexibility | Meets Low Outgassing Requirements |
---|
| 505309P274 | Product Drawing
| 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Piece | 3.17 – 6.35 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| D00409-000 | Product Drawing
| 1.17 mm | .58 mm | Irradiated Modified Polyolefin | Mini Spool | .58 – 1.17 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| D12330-000 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Mini Spool | 4.74 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB22664001 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Reel | 4.74 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CA8789-000 | Product Drawing
| 3.17 mm | 1.57 mm | Irradiated Modified Polyolefin | Box | 1.57 – 3.17 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| 5053392064 | Product Drawing
| 50.8 mm | 25.4 mm | Irradiated Modified Polyolefin | Stick | 25.4 – 50.8 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| BM8773-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CN5516-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 033101P003 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Box | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CV4186-000 | Product Drawing
| 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Reel | 3.17 – 6.35 mm | Cut-Through, Strain Relief, Abrasion | Semi-Flexible | No |
| CV6674-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| EG6995-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Reel | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB12892001 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Bag & Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CZ2098-000 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Piece | 4.74 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| F56629-000 | Product Drawing
| 3.17 mm | 1.57 mm | Irradiated Modified Polyolefin | Mini Spool | 1.57 – 3.17 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 043885-000 | Product Drawing
| 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Piece | 3.17 – 6.35 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 505314P490 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Piece | 4.74 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| CB4493-000 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Box | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| CS3590-000 | Product Drawing
| 50.8 mm | 25.4 mm | Irradiated Modified Polyolefin | Box | 25.4 – 50.8 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CU6276-000 | Product Drawing
| 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Piece | 3.17 – 6.35 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB17932001 | Product Drawing
| 38.1 mm | 19.05 mm | Irradiated Modified Polyolefin | Bag & Box | 19.05 – 38.1 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CF4690-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13052001 | Product Drawing
| 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Bag & Box | 12.7 – 25.4 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB13392001 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Bag & Box | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| CS4133-000 | Product Drawing
| 1.6 mm | .79 mm | Irradiated Modified Polyolefin | Piece | .79 – 1.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB18742001 | Product Drawing
| 1.6 mm | .79 mm | Irradiated Modified Polyolefin | Bag & Box | .79 – 1.6 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| EM79436001 | Product Drawing
| 3.17 mm | 1.57 mm | Irradiated Modified Polyolefin | Box | 1.57 – 3.17 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB12744001 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Reel | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB17914001 | Product Drawing
| 38.1 mm | 19.05 mm | Irradiated Modified Polyolefin | Reel | 19.05 – 38.1 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB18932001 | Product Drawing
| 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Bag & Box | 3.17 – 6.35 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB19392001 | Product Drawing
| 4.74 mm | 2.36 mm | Irradiated Modified Polyolefin | Bag & Box | 2.36 – 4.74 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 5053046188 | Product Drawing
| 4.74 mm | 2.36 mm | Irradiated Modified Polyolefin | Piece | 2.36 – 4.74 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| A81736-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Mini Spool | 6.35 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| EM3242-000 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Box | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | - |
| 505324P350 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Piece | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| D42391-000 | Product Drawing
| 2.36 mm | 1.17 mm | Irradiated Modified Polyolefin | Mini Spool | 1.17 – 2.36 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13524001 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Reel | 4.74 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| 5053342101 | Product Drawing
| 38.1 mm | 19.05 mm | Irradiated Modified Polyolefin | Stick | 19.05 – 38.1 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB18092001 | Product Drawing
| 31.75 mm | 15.88 mm | Irradiated Modified Polyolefin | Bag & Box | 15.88 – 31.75 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 5056842009 | Product Drawing
| 31.75 mm | 15.88 mm | Irradiated Modified Polyolefin | Stick | 15.88 – 31.75 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 964131-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CN5309-000 | Product Drawing
| 4.74 mm | 2.36 mm | Irradiated Modified Polyolefin | Piece | 2.36 – 4.74 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13504001 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Reel | 4.74 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB18434001 | Product Drawing
| 101.6 mm | 50.8 mm | Irradiated Modified Polyolefin | Reel | 50.8 – 101.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB18284001 | Product Drawing
| 76.2 mm | 38.1 mm | Irradiated Modified Polyolefin | Reel | 38.1 – 76.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB13044001 | Product Drawing
| 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Reel | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| 505324P327 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Piece | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| 505324P332 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Piece | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| CV4204-000 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Bag & Box | 4.74 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| CZ1358-000 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Piece | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CV4202-000 | Product Drawing
| 4.74 mm | 2.36 mm | Irradiated Modified Polyolefin | Reel | 2.36 – 4.74 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Semi-Flexible | No |
| 505314P512 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Piece | 4.74 – 9.5 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CV4196-000 | Product Drawing
| 3.17 mm | 1.57 mm | Crosslinked Polyolefin | Bag & Box | 1.57 – 3.17 mm | Cut-Through, Strain Relief, Abrasion | Flexible | No |
| CV6676-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| E77288-000 | Product Drawing
| 4.74 mm | 2.36 mm | Irradiated Modified Polyolefin | Mini Spool | 2.36 – 4.74 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13274001 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Reel | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB18162001 | Product Drawing
| 50.8 mm | 25.4 mm | Irradiated Modified Polyolefin | Bag & Box | 25.4 – 50.8 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| 505319P402 | Product Drawing
| 12.7 mm | 6.35 mm | Crosslinked Polyolefin, Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| 505319P416 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| CV4208-000 | Product Drawing
| 19.05 mm | 9.5 mm | Crosslinked Polyolefin | Bag & Box | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | - |
| NB18302001 | Product Drawing
| 76.2 mm | 38.1 mm | Irradiated Modified Polyolefin | Bag & Box | 38.1 – 76.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| CN5310-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Piece | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| E40866-000 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Mini Spool | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB18442001 | Product Drawing
| 101.6 mm | 50.8 mm | Irradiated Modified Polyolefin | Bag & Box | 50.8 – 101.6 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB12724001 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Reel | 6.4 – 12.7 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13034001 | Product Drawing
| 25.4 mm | 12.7 mm | Irradiated Modified Polyolefin | Reel | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13264001 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Reel | 9.5 – 19.05 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB13282001 | Product Drawing
| 19.05 mm | 9.5 mm | Irradiated Modified Polyolefin | Bag & Box | 9.5 – 19.05 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB13542001 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Bag & Box | 4.74 – 9.5 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB15492001 | Product Drawing
| 1.17 mm | .58 mm | Irradiated Modified Polyolefin | Bag & Box | .58 – 1.17 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB18084001 | Product Drawing
| 31.75 mm | 15.88 mm | Irradiated Modified Polyolefin | Reel | 15.88 – 31.75 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB18144001 | Product Drawing
| 50.8 mm | 25.4 mm | Irradiated Modified Polyolefin | Reel | 25.4 – 50.8 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| NB19162001 | Product Drawing
| 3.17 mm | 1.57 mm | Irradiated Modified Polyolefin | Bag & Box | 1.57 – 3.17 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB19642001 | Product Drawing
| 2.36 mm | 1.17 mm | Irradiated Modified Polyolefin | Bag & Box | 1.17 – 2.36 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | Flexible | No |
| F75818-000 | Product Drawing
| 6.35 mm | 3.17 mm | Irradiated Modified Polyolefin | Mini Spool | 3.17 – 6.35 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| NB12762001 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Bag & Box | 6.4 – 12.7 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 540963-000 | Product Drawing
| 9.5 mm | 4.74 mm | Irradiated Modified Polyolefin | Flat Spool | - | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |
| 071275-000 | Product Drawing
| 12.7 mm | 6.35 mm | Irradiated Modified Polyolefin | Flat Spool | - | Mechanical Damage, Fluids, Strain Relief, Abrasion | Flexible | No |