Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Packaging Method | Tubing Size Range | Mechanical Resistance | Product Source |
---|
| 5053052038 | Product Drawing
| Red | 4.74 mm | 2.36 mm | Stick | 2.36 – 4.74 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| NB13724001 | Product Drawing
| White | 9.5 mm | 4.74 mm | Reel | 4.74 – 9.5 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB19312001 | Product Drawing
| Red | 3.17 mm | 1.57 mm | Bag & Box | 1.57 – 3.17 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB19062001 | Product Drawing
| Red | 6.35 mm | 3.17 mm | Bag & Box | 3.17 – 6.35 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |
| NB13422001 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Bag & Box | 9.5 – 19.05 mm | Strain Relief, Fluids, Mechanical Damage, Abrasion | Czech Republic, China |
| NB23152001 | Product Drawing
| White | 101.6 mm | 50.8 mm | Bag & Box | 50.8 – 101.6 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | China, Czech Republic |
| 5053532025 | Product Drawing
| White | 101.6 mm | 50.8 mm | Stick | 50.8 – 101.6 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB15592001 | Product Drawing
| White | 1.17 mm | .58 mm | Bag & Box | .58 – 1.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Czech Republic, China |
| NB18214001 | Product Drawing
| Red | 50.8 mm | 25.4 mm | Reel | 25.4 – 50.8 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB13184001 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Reel | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| NB18412001 | Product Drawing
| White | 76.2 mm | 38.1 mm | Bag & Box | 38.1 – 76.2 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | China, Czech Republic |
| NB18242001 | Product Drawing
| White | 50.8 mm | 25.4 mm | Bag & Box | 25.4 – 50.8 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18044001 | Product Drawing
| White | 38.1 mm | 19.05 mm | Reel | 19.05 – 38.1 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB15562001 | Product Drawing
| Red | 1.17 mm | .58 mm | Bag & Box | .58 – 1.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| NB18844001 | Product Drawing
| Red | 1.6 mm | .79 mm | Reel | .79 – 1.6 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18884001 | Product Drawing
| White | 1.6 mm | .79 mm | Reel | .79 – 1.6 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB12924001 | Product Drawing
| Red | 12.7 mm | 6.35 mm | Reel | 6.4 – 12.7 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| NB19112001 | Product Drawing
| White | 6.35 mm | 3.17 mm | Bag & Box | 3.17 – 6.35 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| NB18052001 | Product Drawing
| White | 38.1 mm | 19.05 mm | Bag & Box | 19.05 – 38.1 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| NB19744001 | Product Drawing
| Red | 2.36 mm | 1.17 mm | Reel | 1.17 – 2.36 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13214001 | Product Drawing
| White | 25.4 mm | 12.7 mm | Reel | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| NB12964001 | Product Drawing
| White | 12.7 mm | 6.35 mm | Reel | 6.4 – 12.7 mm | Strain Relief, Fluids, Abrasion, Mechanical Damage | China, Czech Republic |
| 5053002039 | Product Drawing
| Red | 3.17 mm | 1.57 mm | Stick | 1.57 – 3.17 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| EG8142-000 | Product Drawing
| White | 2.36 mm | 1.17 mm | Box | 1.17 – 2.36 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | Czech Republic, China |
| NB15554001 | Product Drawing
| Red | 1.17 mm | .58 mm | Reel | .58 – 1.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| NB13174001 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Reel | 12.7 – 25.4 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | China, Czech Republic |
| CV4191-000 | Product Drawing
| White | 1.17 mm | .58 mm | Reel | .58 – 1.17 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | Czech Republic, China |
| NB18132001 | Product Drawing
| White | 31.75 mm | 15.88 mm | Bag & Box | 15.88 – 31.75 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| NB18404001 | Product Drawing
| White | 76.2 mm | 38.1 mm | Reel | 38.1 – 76.2 mm | Mechanical Damage, Fluids, Strain Relief, Abrasion | China, Czech Republic |
| NB12932001 | Product Drawing
| Red | 12.7 mm | 6.35 mm | Bag & Box | 6.4 – 12.7 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19542001 | Product Drawing
| Red | 4.74 mm | 2.36 mm | Bag & Box | 2.36 – 4.74 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB23144001 | Product Drawing
| White | 101.6 mm | 50.8 mm | Reel | 50.8 – 101.6 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Czech Republic, China |
| EG6007-000 | Product Drawing
| White | 2.36 mm | 1.17 mm | Box | 1.17 – 2.36 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB18014001 | Product Drawing
| Red | 38.1 mm | 19.05 mm | Reel | 19.05 – 38.1 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB13192001 | Product Drawing
| Red | 25.4 mm | 12.7 mm | Bag & Box | 12.7 – 25.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB12904001 | Product Drawing
| Red | 12.7 mm | 6.35 mm | Reel | 6.4 – 12.7 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| 5052952040 | Product Drawing
| Red | 2.36 mm | 1.17 mm | Stick | 1.17 – 2.36 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | China, Czech Republic |
| NB13414001 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Reel | 9.5 – 19.05 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| NB18234001 | Product Drawing
| White | 50.8 mm | 25.4 mm | Reel | 25.4 – 50.8 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB18022001 | Product Drawing
| Red | 38.1 mm | 19.05 mm | Bag & Box | 19.05 – 38.1 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | Czech Republic, China |
| 5053102059 | Product Drawing
| Red | 6.35 mm | 3.17 mm | Stick | 3.17 – 6.35 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | Czech Republic, China |
| 5053482021 | Product Drawing
| White | 76.2 mm | 38.1 mm | Stick | 38.1 – 76.2 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids | China, Czech Republic |
| NB15574001 | Product Drawing
| White | 1.17 mm | .58 mm | Reel | .58 – 1.17 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids | Czech Republic, China |
| NB21542001 | Product Drawing
| Red | 31.75 mm | 15.88 mm | Bag & Box | 15.88 – 31.75 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | China, Czech Republic |
| NB13684001 | Product Drawing
| Red | 9.5 mm | 4.74 mm | Reel | 4.74 – 9.5 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | Czech Republic, China |
| 5057392002 | Product Drawing
| White | 31.75 mm | 15.88 mm | Stick | 15.88 – 31.75 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB18222001 | Product Drawing
| Red | 50.8 mm | 25.4 mm | Bag & Box | 25.4 – 50.8 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| NB19752001 | Product Drawing
| Red | 2.36 mm | 1.17 mm | Bag & Box | 1.17 – 2.36 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13692001 | Product Drawing
| Red | 9.5 mm | 4.74 mm | Bag & Box | 4.74 – 9.5 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | China, Czech Republic |
| NB18384001 | Product Drawing
| Red | 76.2 mm | 38.1 mm | Reel | 38.1 – 76.2 mm | Fluids, Mechanical Damage, Abrasion, Strain Relief | Czech Republic, China |
| NB18124001 | Product Drawing
| White | 31.75 mm | 15.88 mm | Reel | 15.88 – 31.75 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | China, Czech Republic |
| NB13462001 | Product Drawing
| White | 19.05 mm | 9.5 mm | Bag & Box | 9.5 – 19.05 mm | Strain Relief, Fluids, Mechanical Damage, Abrasion | Czech Republic, China |
| NB18114001 | Product Drawing
| Red | 31.75 mm | 15.88 mm | Reel | 15.88 – 31.75 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB18392001 | Product Drawing
| Red | 76.2 mm | 38.1 mm | Bag & Box | 38.1 – 76.2 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| 5053402020 | Product Drawing
| Red | 50.8 mm | 25.4 mm | Stick | 25.4 – 50.8 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| NB12944001 | Product Drawing
| White | 12.7 mm | 6.35 mm | Reel | 6.4 – 12.7 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | China, Czech Republic |
| NB13404001 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Reel | 9.5 – 19.05 mm | Abrasion, Strain Relief, Fluids, Mechanical Damage | China, Czech Republic |
| NB13444001 | Product Drawing
| White | 19.05 mm | 9.5 mm | Reel | 9.5 – 19.05 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| NB13742001 | Product Drawing
| White | 9.5 mm | 4.74 mm | Bag & Box | 4.74 – 9.5 mm | Abrasion, Mechanical Damage, Fluids, Strain Relief | Czech Republic, China |
| NB18852001 | Product Drawing
| Red | 1.6 mm | .79 mm | Bag & Box | .79 – 1.6 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB19304001 | Product Drawing
| Red | 3.17 mm | 1.57 mm | Reel | 1.57 – 3.17 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19534001 | Product Drawing
| Red | 4.74 mm | 2.36 mm | Reel | 2.36 – 4.74 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | Czech Republic, China |
| NB19592001 | Product Drawing
| White | 4.74 mm | 2.36 mm | Bag & Box | 2.36 – 4.74 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage | China, Czech Republic |
| 5052902037 | Product Drawing
| Red | 1.6 mm | .79 mm | Stick | .79 – 1.6 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5052982150 | Product Drawing
| White | 2.36 mm | 1.17 mm | Stick | 1.17 – 2.36 mm | Strain Relief, Mechanical Damage, Fluids, Abrasion | Czech Republic, China |
| 5052932105 | Product Drawing
| White | 1.6 mm | .79 mm | Stick | .79 – 1.6 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053032136 | Product Drawing
| White | 3.17 mm | 1.57 mm | Stick | 1.57 – 3.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| 5053232077 | Product Drawing
| White | 12.7 mm | 6.35 mm | Stick | 6.4 – 12.7 mm | Strain Relief, Mechanical Damage, Abrasion, Fluids | China, Czech Republic |
| NB13674001 | Product Drawing
| Red | 9.5 mm | 4.74 mm | Reel | 4.74 – 9.5 mm | Strain Relief, Abrasion, Fluids, Mechanical Damage | Czech Republic, China |
| NB12982001 | Product Drawing
| White | 12.7 mm | 6.35 mm | Bag & Box | 6.4 – 12.7 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB13204001 | Product Drawing
| White | 25.4 mm | 12.7 mm | Reel | 12.7 – 25.4 mm | Mechanical Damage, Strain Relief, Fluids, Abrasion | China, Czech Republic |
| NB13222001 | Product Drawing
| White | 25.4 mm | 12.7 mm | Bag & Box | 12.7 – 25.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB13434001 | Product Drawing
| White | 19.05 mm | 9.5 mm | Reel | 9.5 – 19.05 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| NB13714001 | Product Drawing
| White | 9.5 mm | 4.74 mm | Reel | 4.74 – 9.5 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB19334001 | Product Drawing
| White | 3.17 mm | 1.57 mm | Reel | 1.57 – 3.17 mm | Fluids, Mechanical Damage, Strain Relief, Abrasion | China, Czech Republic |
| NB19774001 | Product Drawing
| White | 2.36 mm | 1.17 mm | Reel | 1.17 – 2.36 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB18902001 | Product Drawing
| White | 1.6 mm | .79 mm | Bag & Box | .79 – 1.6 mm | Fluids, Mechanical Damage, Abrasion, Strain Relief | Czech Republic, China |
| NB19792001 | Product Drawing
| White | 2.36 mm | 1.17 mm | Bag & Box | 1.17 – 2.36 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | China, Czech Republic |
| NB19352001 | Product Drawing
| White | 3.17 mm | 1.57 mm | Bag & Box | 1.57 – 3.17 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage | Czech Republic, China |
| NB19044001 | Product Drawing
| Red | 6.35 mm | 3.17 mm | Reel | 3.17 – 6.35 mm | Fluids, Abrasion, Mechanical Damage, Strain Relief | China, Czech Republic |
| NB19084001 | Product Drawing
| White | 6.35 mm | 3.17 mm | Reel | 3.17 – 6.35 mm | Fluids, Strain Relief, Mechanical Damage, Abrasion | China, Czech Republic |
| NB19564001 | Product Drawing
| White | 4.74 mm | 2.36 mm | Reel | 2.36 – 4.74 mm | Mechanical Damage, Abrasion, Strain Relief, Fluids | China, Czech Republic |
| 5053434037 | Product Drawing
| White | 50.8 mm | 25.4 mm | Spool | - | Abrasion, Fluids, Mechanical Damage, Strain Relief | Czech Republic, China |
| 5053134121 | Product Drawing
| White | 6.35 mm | 3.17 mm | Spool | - | Fluids, Strain Relief, Mechanical Damage, Abrasion | China, Czech Republic |
| 651721-000 | Product Drawing
| Red | 19.05 mm | 9.5 mm | Flat Spool | - | Strain Relief, Abrasion, Fluids, Mechanical Damage | China, Czech Republic |
| 643267-000 | Product Drawing
| White | 12.7 mm | 6.35 mm | Flat Spool | - | Abrasion, Strain Relief, Fluids, Mechanical Damage | China, Czech Republic |