Please review product documents or contact us for the latest agency approval information.
Body Features
-
Fluid Type
Hydraulic Fluid, Water, Gasoline, Aviation Fuel, Lubricating Oil, Brake Fluid
-
Primary Product Color
Clear, Brown, Black
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.12, .4, .2, .08, .1, .3, .25
-
Recovered Wall Thickness (Tolerance) (in)
.004, .016, .003, .005, .012, .01, .008
-
Recovered Wall Thickness (Nominal) (mm)
.45, .65, .64, 1.27, .89, .5, .75, .95, 1, .88
-
Recovered Wall Thickness (Nominal) (in)
.05, .018, .025, .03, .037, .026, .02, .039, .035
-
Product Length (mm)
10, 100, 20, 50, 200, 1220
-
Product Length (in)
.787, .394, 3.937, 7.874, 1.969, 48.031, 48.03
-
Recovered Inside Diameter (Max) (mm)
12.7, 2.4, .8, 1.6, 38.1, 1.2, 6.4, 19.1, 9.5, 4.8, 3.2, 15.9
-
Recovered Inside Diameter (Max) (in)
.189, .374, 1.5, .75, .5, .252, .625, .094, .375, .187, .25, .063, .062, .046, .126, .093, .031, .047
-
Expanded Inside Diameter (Min) (mm)
3.2, 1.6, 2.4, 25.4, 4.8, 6.4, 19, 19.1, 9.5, 31.8, 12.7, 76.2, 38.1
-
Expanded Inside Diameter (Min) (in)
.094, .126, .187, .75, .063, 1, 3, 1.5, .125, 1.25, .25, .252, .374, .5, .189, .375, .093, .748
-
Tubing Size Range (mm)
3.2 – 6.4, .8 – 1.6, 38.1 – 76.2, 1.6 – 3.2, 4.8 – 9.5, 9.5 – 19, 1.2 – 2.4, 2.4 – 4.8, 15.9 – 31.8, 12.7 – 25.4, 9.5 – 19.1, 6.4 – 12.7, 19.1 – 38.1
-
Tubing Size Range (in)
.75 – 1.5, .031 – .063, .187 – .375, .25 – .5, .125 – .25, .189 – .374, .375 – .75, .252 – .5, .046 – .093, 1.5 – 3, .062 – .125, .093 – .187, .047 – .094, .5 – 1, .374 – .748, .094 – .189, .126 – .252, .625 – 1.25
Usage Conditions
-
Shrink Temperature (Min) (°C)
95
-
Tubing Flammability Type
Non-Flame-Retardant, Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
121
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Box, Mini Spool, Flat Spool, Stick, Reel, Bag & Box
Operation/Application
-
Mechanical Resistance
Mechanical Damage, Fluids, Abrasion, Strain Relief
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China, Czech Republic
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-RNF100-X