Please review product documents or contact us for the latest agency approval information.
Body Features
-
Fluid Type
Gasoline, Aviation Fuel, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Brown
-
Shrink Ratio
2:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.12, .31, .08, .15
-
Recovered Wall Thickness (Tolerance) (in)
.003, .005, .006, .012
-
Recovered Wall Thickness (Nominal) (mm)
.4, .5, 1.01, .43, .64, .89
-
Recovered Wall Thickness (Nominal) (in)
.04, .02, .016, .025, .017, .035
-
Product Length
1220 mm [ 48.031 in ]
-
Recovered Inside Diameter (Max) (mm)
.79, .58, 12.7, 4.74, 2.36, 1.57, 1.17, 19.05, 3.17
-
Recovered Inside Diameter (Max) (in)
.125, .187, .75, .5, .062, .046, .093, .031, .023
-
Expanded Inside Diameter (Min) (mm)
2.36, 9.5, 6.35, 1.6, 25.4, 3.17, 38.1, 1.17, 4.74
-
Expanded Inside Diameter (Min) (in)
.046, .25, .374, .187, .063, 1, 1.5, .125, .093
-
Tubing Size Range (mm)
3.17 – 6.35, 1.57 – 3.17, 1.17 – 2.36, 2.36 – 4.74, 19.05 – 38.1, .58 – 1.17, 4.74 – 9.5, 12.7 – 25.4, .79 – 1.6
-
Tubing Size Range (in)
.046 – .093, .062 – .125, .093 – .187, .75 – 1.5, .031 – .063, .187 – .374, .5 – 1, .023 – .046, .125 – .25
Usage Conditions
-
Shrink Temperature (Min) (°C)
95
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
121
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Packaging Features
-
Packaging Method
Spool, Reel, Bag & Box, Stick
Operation/Application
-
Mechanical Resistance
Mechanical Damage, Fluids, Abrasion, Strain Relief
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic, China, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-RNF1000-CL