Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Aviation Fuel, Aviation Fuel, Hydraulic Fluid, Lubricating Oil, Water, Gasoline, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Black, White
-
Shrink Ratio
2:1
-
Primary Product Material
Crosslinked Fluoropolymer
-
Flexibility
Flexible
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.05, .08, .1, .15, .16
-
Recovered Wall Thickness (Tolerance) (in)
.002, .003, .004, .006
-
Recovered Wall Thickness (Nominal) (mm)
.25, .3, .43, .48
-
Recovered Wall Thickness (Nominal) (in)
.01, .012, .017, .019
-
Product Length (mm)
20, 25.4, 27, 30, 31.75, 45, 76.2
-
Product Length (in)
.787, 1, 1.06, 1.181, 1.25, 1.772, 3
-
Recovered Inside Diameter (Max) (mm)
.58, .79, 1.17, 1.6, 2.36, 2.4, 3.18, 3.2, 4.75, 6.35, 6.4, 9.53, 12.7
-
Recovered Inside Diameter (Max) (in)
.023, .031, .046, .062, .093, .125, .187, .25, .375, .5
-
Expanded Inside Diameter (Min) (mm)
1.17, 1.6, 2.36, 3.18, 4.75, 4.8, 6.35, 9.53, 12.7, 19.05, 25.4
-
Expanded Inside Diameter (Min) (in)
.046, .063, .093, .125, .187, .25, .375, .5, .75, 1
-
Tubing Size Range (mm)
3.18 – 6.35, 2.4 – 4.8, 1.6 – 3.18, 6.4 – 12.7
-
Tubing Size Range (in)
.062 – .125, .093 – .187, .25 – .5, .125 – .25
Usage Conditions
-
Shrink Temperature (Min) (°C)
110
-
Tubing Flammability Type
Highly Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 150
-
Recovery Temperature (°C)
150
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Packaging Features
-
Packaging Method
Box, Piece, Spool
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-RNF150