Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Recovered Wall Thickness (Tolerance) (in)
.004, .003, .005, .033, .008, .007
-
Recovered Wall Thickness (Tolerance) (mm)
.12, .18, .2, .1
-
Recovered Wall Thickness (Tolerance) (in)
.004, .003, .005, .033, .008, .007
-
Product Length (mm)
80, 125, 60, 65, 30, 100, 35, 70, 40, 1000, 13, 130, 275, 20, 50, 25, 200, 1220, 45
-
Product Length (in)
1.575, 4.921, 1.968, .787, 1.181, .98, 1.772, .984, 3.937, 5.11, .512, 2.559, 2.756, 3.149, 1.969, 1.96, 1.574, 10.827, 1.378, 48.031, 2.362, 48.03, 39.37, 7.87
-
Recovered Wall Thickness (Nominal) (mm)
.45, .65, .75, .85, 1, .55, 1.15
-
Recovered Wall Thickness (Nominal) (in)
.033, .018, .022, .03, .026, .045, .039
-
Recovered Inside Diameter (Max) (mm)
2, 3, 1, 1.5, .5, 4, 6, 8, 13
-
Recovered Inside Diameter (Max) (in)
.059, .019, .039, .118, .512, .236, .079, .315, .157
-
Expanded Inside Diameter (Min) (mm)
9, 24, 6, 12, 39, 4.5, 3, 18, 1.5
-
Expanded Inside Diameter (Min) (in)
.354, .118, .236, .472, .709, 1.534, .945, .944, .06, .177
-
Tubing Size Range (mm)
1.5 – 4.5, 3 – 9, 8 – 24, 1 – 3, .5 – 1.5, 2 – 6, 6 – 18, 13 – 39, 4 – 12, 1.5 – .5
-
Tubing Size Range (in)
.059 – .177, .315 – .945, .079 – .236, .512 – 1.534, .06 – .019, .039 – .118, .315 – .944, .019 – .06, .157 – .472, .118 – .354, .236 – .709
Usage Conditions
-
Shrink Temperature (Min) (°C)
80
-
Tubing Flammability Type
Non-Flame-Retardant, Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
120
Body Features
-
Fluid Type
Hydraulic Fluid, Water, Gasoline, Lubricating Oil
-
Primary Product Color
Clear, Brown, Yellow, Red, White, Orange, Black, Violet, Green, Gray, Blue
-
Shrink Ratio
3:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Packaging Features
-
Packaging Method
Box, Mini Spool, Spool, Flat Spool, Stick, Piece, Reel, Bag & Box
Operation/Application
-
Mechanical Resistance
Mechanical Damage, Fluids, Abrasion, Strain Relief
Product Availability
-
Applicable Region
Global, EMEA, Asia
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-HST-RNF3000