Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Packaging Method | Tubing Size Range | Mechanical Resistance |
---|
| NB17414001 | Product Drawing
| Black | 101.6 mm | 26.67 mm | Spool | - | Abrasion, Strain Relief, Mechanical Damage, Fluids |
| NB24884001 | Product Drawing
| Red | 50.8 mm | 13.97 mm | Spool | - | Mechanical Damage, Strain Relief, Abrasion, Fluids |
| NB17282001 | Product Drawing
| Yellow | 38.1 mm | 9.53 mm | Stick | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB17482001 | Product Drawing
| Black | 95.25 mm | 23.62 mm | Stick | - | Mechanical Damage, Fluids, Abrasion, Strain Relief |
| NB17524001 | Product Drawing
| White | 114.3 mm | 36.83 mm | Spool | - | Mechanical Damage, Strain Relief, Abrasion, Fluids |
| NB25054001 | Product Drawing
| Red | 101.6 mm | 26.67 mm | Spool | - | Mechanical Damage, Abrasion, Fluids, Strain Relief |
| NB17384001 | Product Drawing
| White | 50.8 mm | 13.97 mm | Spool | - | Abrasion, Strain Relief, Mechanical Damage, Fluids |
| NB17464001 | Product Drawing
| Black | 76.2 mm | 21.34 mm | Spool | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB17324001 | Product Drawing
| Black | 19.05 mm | 4.57 mm | Spool | - | Mechanical Damage, Abrasion, Fluids, Strain Relief |
| NB36426001 | Product Drawing
| Black | 38.1 mm | 9.53 mm | Piece | - | Mechanical Damage, Abrasion, Fluids, Strain Relief |
| EP83974001 | Product Drawing
| Orange | 101.6 mm | 26.67 mm | Spool | 26.67 – 101.6 mm | Abrasion, Fluids, Strain Relief, Mechanical Damage |
| 502001P037 | Product Drawing
| Black | 25.4 mm | 6.99 mm | Box | 6.99 – 25.4 mm | Mechanical Damage, Strain Relief, Abrasion, Fluids |
| NB24684001 | Product Drawing
| Blue | 38.1 mm | 9.53 mm | Spool | - | Strain Relief, Mechanical Damage, Fluids, Abrasion |
| NB25064001 | Product Drawing
| Yellow | 101.6 mm | 26.67 mm | Spool | - | Strain Relief, Mechanical Damage, Fluids, Abrasion |
| NB25074001 | Product Drawing
| Blue | 101.6 mm | 26.67 mm | Spool | - | Mechanical Damage, Fluids, Strain Relief, Abrasion |
| ES10932001 | Product Drawing
| White | 76.2 mm | 21.34 mm | Stick | - | Mechanical Damage, Abrasion, Fluids, Strain Relief |
| NB24782001 | Product Drawing
| Yellow | 25.4 mm | 6.99 mm | Stick | - | Fluids, Mechanical Damage, Strain Relief, Abrasion |
| NB17354001 | Product Drawing
| Black | - | - | Reel | - | Fluids, Abrasion, Mechanical Damage, Strain Relief |
| NB25094001 | Product Drawing
| Orange | 25.4 mm | 11.74 mm | Spool | - | Mechanical Damage, Abrasion, Fluids, Strain Relief |
| NB29104001 | Product Drawing
| Orange | 95.25 mm | 23.62 mm | Spool | - | Fluids, Abrasion, Mechanical Damage, Strain Relief |
| NB17504001 | Product Drawing
| Black | 114.3 mm | 36.83 mm | Spool | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB24822001 | Product Drawing
| White | 25.4 mm | 6.99 mm | Stick | - | Abrasion, Fluids, Mechanical Damage, Strain Relief |
| EP87694001 | Product Drawing
| Yellow | 25.4 mm | 6.99 mm | Spool | 6.99 – 25.4 mm | Strain Relief, Fluids, Mechanical Damage, Abrasion |
| NB24962001 | Product Drawing
| Red | 76.2 mm | 20.57 mm | Stick | - | Abrasion, Strain Relief, Mechanical Damage, Fluids |
| NB17512001 | Product Drawing
| Black | 114.3 mm | 36.83 mm | Stick | - | Abrasion, Fluids, Mechanical Damage, Strain Relief |
| NB25012001 | Product Drawing
| White | 76.2 mm | 20.57 mm | Stick | - | Fluids, Abrasion, Mechanical Damage, Strain Relief |
| NB25124001 | Product Drawing
| Red | 60.33 mm | 17.27 mm | Spool | - | Mechanical Damage, Abrasion, Fluids, Strain Relief |
| NB24972001 | Product Drawing
| Yellow | 76.2 mm | 20.57 mm | Stick | - | Abrasion, Fluids, Strain Relief, Mechanical Damage |
| NB24814001 | Product Drawing
| White | 25.4 mm | 6.99 mm | Spool | - | Strain Relief, Mechanical Damage, Fluids, Abrasion |
| NB25004001 | Product Drawing
| White | 76.2 mm | 20.57 mm | Spool | - | Fluids, Abrasion, Mechanical Damage, Strain Relief |
| NB17494001 | Product Drawing
| White | 95.25 mm | 23.62 mm | Spool | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB24802001 | Product Drawing
| Blue | 25.4 mm | 6.99 mm | Stick | - | Strain Relief, Abrasion, Fluids, Mechanical Damage |
| NB24894001 | Product Drawing
| Yellow | 50.8 mm | 13.97 mm | Spool | - | Strain Relief, Mechanical Damage, Fluids, Abrasion |
| NB17434001 | Product Drawing
| Black | 25.4 mm | 11.74 mm | Spool | - | Fluids, Strain Relief, Mechanical Damage, Abrasion |
| NB17422001 | Product Drawing
| Black | 101.6 mm | 26.67 mm | Stick | - | Mechanical Damage, Strain Relief, Fluids, Abrasion |
| NB24754001 | Product Drawing
| Yellow | 19.05 mm | 4.57 mm | Spool | - | Strain Relief, Mechanical Damage, Fluids, Abrasion |
| NB25132001 | Product Drawing
| Black | 76.2 mm | 21.34 mm | Stick | - | Fluids, Abrasion, Mechanical Damage, Strain Relief |
| NB25084001 | Product Drawing
| White | 101.6 mm | 26.67 mm | Spool | - | Strain Relief, Abrasion, Fluids, Mechanical Damage |
| NB17474001 | Product Drawing
| Black | 95.25 mm | 23.62 mm | Spool | - | Mechanical Damage, Fluids, Abrasion, Strain Relief |
| NB24992001 | Product Drawing
| Blue | 76.2 mm | 20.57 mm | Stick | - | Strain Relief, Abrasion, Mechanical Damage, Fluids |
| ES10092001 | Product Drawing
| Yellow | 76.2 mm | 21.34 mm | Stick | - | Abrasion, Strain Relief, Mechanical Damage, Fluids |
| NB24764001 | Product Drawing
| Red | 25.4 mm | 6.99 mm | Spool | - | Abrasion, Fluids, Mechanical Damage, Strain Relief |
| NB17264001 | Product Drawing
| Black | 38.1 mm | 9.53 mm | Spool | - | Fluids, Abrasion, Mechanical Damage, Strain Relief |
| NB17312001 | Product Drawing
| Black | 25.4 mm | 6.99 mm | Stick | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB17364001 | Product Drawing
| Black | 50.8 mm | 13.97 mm | Spool | - | Abrasion, Fluids, Mechanical Damage, Strain Relief |
| NB17372001 | Product Drawing
| Black | 50.8 mm | 13.97 mm | Stick | - | Strain Relief, Mechanical Damage, Abrasion, Fluids |
| NB17304001 | Product Drawing
| Black | 25.4 mm | 6.99 mm | Spool | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB17402001 | Product Drawing
| Black | 76.2 mm | 20.57 mm | Stick | - | Fluids, Strain Relief, Mechanical Damage, Abrasion |
| NB17452001 | Product Drawing
| Black | 60.33 mm | 17.27 mm | Stick | - | Mechanical Damage, Strain Relief, Fluids, Abrasion |
| NB17342001 | Product Drawing
| Black | 19.05 mm | 4.57 mm | Stick | - | Strain Relief, Mechanical Damage, Abrasion, Fluids |
| NB17272001 | Product Drawing
| Black | 38.1 mm | 9.53 mm | Stick | - | Abrasion, Mechanical Damage, Fluids, Strain Relief |
| NB17394001 | Product Drawing
| Black | 76.2 mm | 20.57 mm | Spool | - | Abrasion, Fluids, Mechanical Damage, Strain Relief |
| NB17444001 | Product Drawing
| Black | 60.33 mm | 17.27 mm | Spool | - | Fluids, Strain Relief, Mechanical Damage, Abrasion |