Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Aviation Fuel, Brake Fluid, Chemicals/Solvents, Hydraulic Fluid, Water
-
Primary Product Color
Black
-
Shrink Ratio
2.5:1
-
Primary Product Material
Crosslinked Polyolefin, Irradiated Modified Polyolefin
-
Flexibility
Semi-Rigid
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.08, .79
-
Recovered Wall Thickness (Tolerance) (in)
.003, .031
-
Recovered Wall Thickness (Nominal) (mm)
.4, .79, .83
-
Recovered Wall Thickness (Nominal) (in)
.015, .031, .033
-
Product Length (mm)
20.57, 25, 25.4, 28.57, 31.75, 38, 38.1, 50.8, 57.15, 1220
-
Product Length (in)
.81, .984, 1, 1.125, 1.25, 1.496, 1.5, 2, 2.25, 48
-
Recovered Inside Diameter (Max) (mm)
2.4, 2.41, 3.18, 3.2, 3.8, 3.81, 5.1
-
Recovered Inside Diameter (Max) (in)
.094, .095, .125, .126, .149, .15, .2
-
Expanded Inside Diameter (Min) (mm)
6.1, 6.86, 7.75, 8.1, 8.13, 9.5, 9.53, 12.3
-
Expanded Inside Diameter (Min) (in)
.24, .27, .305, .319, .32, .375, .485
-
Tubing Size Range (mm)
2.4 – 6.1, 3.2 – 8.1, 3.17 – 6.85, 3.18 – 7.75, 5.1 – 12.3, 3.8 – 9.5
-
Tubing Size Range (in)
.125 – .305, .2 – .485, .125 – .32, .15 – .375, .095 – .24, .125 – .27
Usage Conditions
-
Shrink Temperature (Min) (°C)
110
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Recovery Temperature (°C)
135
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
Product Availability
-
Applicable Region
Americas, Asia, Global, USA
Packaging Features
-
Packaging Method
Box, Coil, Piece, Spool, Stick
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
Reference Number
-
TE Internal Number
CAT-HST-RT3