Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Packaging Method | Tubing Size Range | Mechanical Resistance | Recovery Temperature |
---|
| NB16004001 | Product Drawing
| 3.17 mm | 1.57 mm | Spool | 1.57 – 3.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| 8726036007 | Product Drawing
| 19.05 mm | 9.5 mm | Piece | - | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB30524001 | Product Drawing
| 6.35 mm | 3.17 mm | Spool | 3.17 – 6.35 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB30514001 | Product Drawing
| 1.6 mm | .79 mm | Spool | .79 – 1.6 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| 7534076024 | Product Drawing
| 6.4 mm | 3.2 mm | Piece | 3.2 – 6.4 mm | Mechanical Damage | 150 °C |
| NB30504001 | Product Drawing
| 1.17 mm | .58 mm | Spool | .58 – 1.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| 3137796007 | Product Drawing
| 25.4 mm | 12.7 mm | Piece | - | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15964001 | Product Drawing
| 6.35 mm | 3.17 mm | Spool | 3.17 – 6.35 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB17592001 | Product Drawing
| 19.05 mm | 9.5 mm | Stick | 9.5 – 19.05 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB17544001 | Product Drawing
| 38.1 mm | 19.05 mm | Spool | 19.05 – 38.1 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15932001 | Product Drawing
| 1.6 mm | .79 mm | Stick | .79 – 1.6 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15952001 | Product Drawing
| 12.7 mm | 6.35 mm | Stick | 6.35 – 12.7 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16084001 | Product Drawing
| 1.17 mm | .58 mm | Spool | .58 – 1.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16092001 | Product Drawing
| 1.17 mm | .58 mm | Stick | .58 – 1.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16064001 | Product Drawing
| 2.36 mm | 1.17 mm | Spool | 1.17 – 2.36 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16112001 | Product Drawing
| 9.5 mm | 4.74 mm | Stick | 4.74 – 9.5 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB17562001 | Product Drawing
| 25.4 mm | 12.7 mm | Stick | 12.7 – 25.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15982001 | Product Drawing
| 6.35 mm | 3.17 mm | Stick | 3.17 – 6.35 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16104001 | Product Drawing
| 9.5 mm | 4.74 mm | Spool | 4.74 – 9.5 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16024001 | Product Drawing
| 4.74 mm | 2.36 mm | Spool | 2.36 – 4.74 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15944001 | Product Drawing
| 12.7 mm | 6.35 mm | Spool | 6.35 – 12.7 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB17554001 | Product Drawing
| 25.4 mm | 12.7 mm | Spool | 12.7 – 25.4 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16072001 | Product Drawing
| 2.36 mm | 1.17 mm | Stick | 1.17 – 2.36 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16042001 | Product Drawing
| 4.74 mm | 2.36 mm | Stick | 2.36 – 4.74 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16012001 | Product Drawing
| 3.17 mm | 1.57 mm | Stick | 1.57 – 3.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB17574001 | Product Drawing
| 50.8 mm | 25.4 mm | Spool | 25.4 – 50.8 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16034001 | Product Drawing
| 4.74 mm | 2.36 mm | Spool | 2.36 – 4.74 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15924001 | Product Drawing
| 1.6 mm | .79 mm | Spool | .79 – 1.6 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB16054001 | Product Drawing
| 2.36 mm | 1.17 mm | Spool | 1.17 – 2.36 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 150 °C |
| NB15994001 | Product Drawing
| 3.17 mm | 1.57 mm | Spool | 1.57 – 3.17 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief | 125 °C |
| 5765956017 | Product Drawing
| 9.5 mm | 4.8 mm | Piece | 4.8 – 9.5 mm | Mechanical Damage | 150 °C |