Product | TE Part # | Documents | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Primary Product Material | Tubing Flammability Type | Packaging Method | Tubing Size Range | Mechanical Resistance | Applicable Region |
---|
| CV25342001 | Product Drawing
| 6.4 mm | 3.2 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Cut-Through, Fluids, Abrasion | Global |
| CV21254001 | Product Drawing
| 1.6 mm | .8 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | .8 – 1.6 mm | Abrasion, Fluids, Mechanical Damage, Strain Relief, Cut-Through | Global |
| CV21104001 | Product Drawing
| 6.4 mm | 3.2 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | 3.2 – 6.4 mm | Strain Relief, Mechanical Damage, Fluids, Cut-Through, Abrasion | Global |
| CV21064001 | Product Drawing
| 4.8 mm | 2.4 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | 2.4 – 4.75 mm | Mechanical Damage, Abrasion, Fluids, Cut-Through, Strain Relief | Global |
| CV21364001 | Product Drawing
| 9.5 mm | 4.8 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | 4.8 – 9.5 mm | Abrasion, Cut-Through, Strain Relief, Mechanical Damage, Fluids | Global |
| EK63186001 | Product Drawing
| 4.8 mm | 2.4 mm | Crosslinked Polyvinylidene Fluoride | Flame-Retardant | Box | 2.4 – 4.75 mm | Cut-Through, Abrasion, Strain Relief, Mechanical Damage, Fluids | Global |
| CV37304001 | Product Drawing
| 19.1 mm | 9.5 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | 9.5 – 19.1 mm | Cut-Through, Strain Relief, Mechanical Damage, Fluids, Abrasion | Global |
| EK52006001 | Product Drawing
| 3.2 mm | 1.6 mm | Crosslinked Polyvinylidene Fluoride | Flame-Retardant | Box | 1.6 – 3.2 mm | Cut-Through, Fluids, Abrasion, Strain Relief, Mechanical Damage | Global |
| CV25372001 | Product Drawing
| 4.8 mm | 2.4 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 2.4 – 4.75 mm | Abrasion, Fluids, Cut-Through, Mechanical Damage, Strain Relief | Global |
| CV51572001 | Product Drawing
| 38.1 mm | 19.1 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 19.1 – 38.1 mm | Cut-Through, Abrasion, Strain Relief, Mechanical Damage, Fluids | Global |
| EM42006001 | Product Drawing
| 6.4 mm | 3.2 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Box | 3.2 – 6.4 mm | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Global |
| CV25332001 | Product Drawing
| 3.2 mm | 1.6 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 1.6 – 3.2 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids, Cut-Through | Global |
| CV25894001 | Product Drawing
| 12.7 mm | 6.4 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | 6.4 – 12.7 mm | Abrasion, Fluids, Cut-Through, Mechanical Damage, Strain Relief | Global |
| CV20914001 | Product Drawing
| 1.2 mm | .6 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | .6 – 1.2 mm | Abrasion, Mechanical Damage, Fluids, Cut-Through, Strain Relief | Global |
| EG32766001 | Product Drawing
| 3.2 mm | 1.6 mm | Crosslinked Polyvinylidene Fluoride | Flame-Retardant | Box | 1.6 – 3.2 mm | Cut-Through, Abrasion, Strain Relief, Mechanical Damage, Fluids | Global |
| CV21204001 | Product Drawing
| 2.4 mm | 1.2 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Reel | 1.17 – 2.36 mm | Abrasion, Strain Relief, Mechanical Damage, Fluids, Cut-Through | Global |
| CV37312001 | Product Drawing
| 19.1 mm | 9.5 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 9.5 – 19.1 mm | Strain Relief, Mechanical Damage, Fluids, Cut-Through, Abrasion | Global |
| CV37322001 | Product Drawing
| 25.4 mm | 12.8 mm | Crosslinked Fluoropolymer | Highly Flame-Retardant | Stick | - | Strain Relief, Abrasion, Fluids, Cut-Through, Mechanical Damage | EMEA, Asia |
| CV25382001 | Product Drawing
| 2.4 mm | 1.2 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 1.17 – 2.36 mm | Mechanical Damage, Abrasion, Cut-Through, Strain Relief, Fluids | Global |
| CV25852001 | Product Drawing
| 9.5 mm | 4.8 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 4.8 – 9.5 mm | Fluids, Abrasion, Strain Relief, Mechanical Damage, Cut-Through | Global |
| CV25902001 | Product Drawing
| 12.7 mm | 6.4 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | 6.4 – 12.7 mm | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Global |
| CV21424001 | Product Drawing
| 3.2 mm | 1.6 mm | Crosslinked Polyvinylidene Fluoride | Flame-Retardant | Reel | 1.6 – 3.2 mm | Abrasion, Cut-Through, Fluids, Strain Relief, Mechanical Damage | Global |
| CV20922001 | Product Drawing
| 1.2 mm | .6 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | .6 – 1.2 mm | Strain Relief, Mechanical Damage, Fluids, Cut-Through, Abrasion | Global |
| CV25362001 | Product Drawing
| 1.6 mm | .8 mm | Crosslinked Polyvinylidene Fluoride | Highly Flame-Retardant | Bag & Box | .8 – 1.6 mm | Cut-Through, Abrasion, Fluids, Mechanical Damage, Strain Relief | Global |