Product | TE Part # | Documents | Primary Product Color | Expanded Inside Diameter (Min) | Recovered Inside Diameter (Max) | Primary Product Material | Packaging Method | Tubing Size Range | Mechanical Resistance | Flexibility | Recovery Temperature | Meets Low Outgassing Requirements | Applicable Region |
---|
| NB17902001 | Product Drawing
| Clear | 19.05 mm | 9.53 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3308-000 | Product Drawing
| Clear | 25.4 mm | 12.7 mm, 12.8 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3306-000 | Product Drawing
| Clear | 12.7 mm | 6.4 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3307-000 | Product Drawing
| Clear | 19.1 mm | 9.5 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3302-000 | Product Drawing
| Clear | 3.2 mm | 1.6 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3299-000 | Product Drawing
| Clear | 1.2 mm | .6 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3300-000 | Product Drawing
| Clear | 1.6 mm | .8 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3309-000 | Product Drawing
| Clear | 38.1 mm | 19.1 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3301-000 | Product Drawing
| Clear | 2.4 mm | 1.2 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3304-000 | Product Drawing
| Clear | 6.4 mm | 3.2 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3322-000 | Product Drawing
| Black | 1.6 mm | .8 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3305-000 | Product Drawing
| Clear | 9.5 mm | 4.8 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3267-000 | Product Drawing
| Clear | 2.4 mm | 1.2 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3257-000 | Product Drawing
| Clear | 1.6 mm | .8 mm | Crosslinked Polyvinylidene Fluoride | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | - | - | - | - |
| CV3265-000 | Product Drawing
| Clear | 4.8 mm | 2.4 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3260-000 | Product Drawing
| Clear | 6.4 mm | 3.2 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3324-000 | Product Drawing
| Black | 6.4 mm | 3.2 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3263-000 | Product Drawing
| Clear | 25.4 mm | 12.7 mm, 12.8 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3272-000 | Product Drawing
| Clear | 9.5 mm | 4.8 mm | Crosslinked Fluoropolymer | Spool, Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3332-000 | Product Drawing
| Black | 9.5 mm | 4.8 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16192001 | Product Drawing
| Black | 1.6 mm | .79 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16204001 | Product Drawing
| Clear | 1.6 mm | .79 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16212001 | Product Drawing
| Clear | 1.6 mm | .79 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16262001 | Product Drawing
| Black | 12.7 mm | 6.35 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16274001 | Product Drawing
| Clear | 12.7 mm | 6.35 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16324001 | Product Drawing
| Black | 6.35 mm | 3.18 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16332001 | Product Drawing
| Black | 6.35 mm | 3.18 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16352001 | Product Drawing
| Clear | 6.35 mm | 3.18 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16392001 | Product Drawing
| Black | 3.18 mm | 1.58 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16412001 | Product Drawing
| Clear | 3.18 mm | 1.58 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16474001 | Product Drawing
| Black | 4.75 mm | 2.36 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16482001 | Product Drawing
| Black | 4.75 mm | 2.36 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16544001 | Product Drawing
| Black | 2.36 mm | 1.17 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16552001 | Product Drawing
| Black | 2.36 mm | 1.17 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16564001 | Product Drawing
| Clear | 2.36 mm | 1.17 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16602001 | Product Drawing
| Black | 1.17 mm | .58 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16622001 | Product Drawing
| Clear | 1.17 mm | .58 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16674001 | Product Drawing
| Black | 9.53 mm | 4.75 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16682001 | Product Drawing
| Black | 9.53 mm | 4.75 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16694001 | Product Drawing
| Clear | 9.53 mm | 4.75 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB17842001 | Product Drawing
| Black | 38.1 mm | 19.05 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB17852001 | Product Drawing
| Clear | 38.1 mm | 19.05 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB17864001 | Product Drawing
| Clear | 25.4 mm | 12.7 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB17892001 | Product Drawing
| Clear | 50.8 mm | 25.4 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB31134001 | Product Drawing
| Black | 1.6 mm | .79 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB31164001 | Product Drawing
| Black | 3.18 mm | 1.58 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB31472001 | Product Drawing
| Black | 25.4 mm | 12.7 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB31512001 | Product Drawing
| Black | 19.05 mm | 9.53 mm | Crosslinked Polyvinylidene Fluoride | Bag & Box | 9.53 – 19.05 mm | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB17872001 | Product Drawing
| Clear | 25.4 mm | 12.7 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16282001 | Product Drawing
| Clear | 12.7 mm | 6.35 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV4407-000 | Product Drawing
| Black | 6.35 mm | 3.18 mm | Crosslinked Polyvinylidene Fluoride | Box | 3.18 – 6.35 mm | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16344001 | Product Drawing
| Clear | 6.35 mm | 3.18 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| CV3433-000 | Product Drawing
| Clear | 3.2 mm | 1.6 mm | Crosslinked Fluoropolymer | Piece | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16404001 | Product Drawing
| Clear | 3.18 mm | 1.58 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16494001 | Product Drawing
| Clear | 4.75 mm | 2.36 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16502001 | Product Drawing
| Clear | 4.75 mm | 2.36 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16614001 | Product Drawing
| Clear | 1.17 mm | .58 mm | Crosslinked Fluoropolymer | Spool | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| NB16702001 | Product Drawing
| Clear | 9.53 mm | 4.75 mm | Crosslinked Fluoropolymer | Stick | - | Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |
| EP15346001 | Product Drawing
| Clear | 19.05 mm | 9.53 mm | Crosslinked Fluoropolymer | Piece | - | Abrasion, Fluids, Mechanical Damage, Strain Relief | Semi-Rigid | 175 °C | Yes | Global |