This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Body Features

  • Primary Product Color  Amber, Black, Clear

  • Primary Product Material  Adhesive, Polyethylene/Polyester, Polyolefin

  • Flexibility  Flexible

Dimensions

  • Product Length (mm) 10, 12, 15, 20, 25

  • Product Length (in) .393, .472, .590, .59, .787, .984

  • Product Length (in) .393, .472, .590, .59, .787, .984

  • Expanded Inside Diameter (Min) (mm) 1.4, 2.3, 2.9, 4, 5.08, 7.62

  • Expanded Inside Diameter (Min) (in) .055, .091, .114, .157, .2, .3

Usage Conditions

  • Tubing Flammability Type  Non-Flame-Retardant

  • Operating Temperature Range (°C) -30 – 125

Operation/Application

  • Mechanical Resistance  Abrasion

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Box, Piece, Reel

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  Czech Republic, US

Reference Number

  • TE Internal Number CAT-HST-SAS

Related Materials

Datasheets & Catalog Pages