Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Dual Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.6
Body Features
-
Fluid Type
Aviation Fuel, Brake Fluid, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color
Black, Red
-
Shrink Ratio
3:1
-
Primary Product Material
Irradiated Modified Polyolefin, Modified Polyolefin
-
Flexibility
Semi-Rigid
Dimensions
-
Recovered Wall Thickness (Tolerance) (mm)
.3, .31, .35, .36
-
Recovered Wall Thickness (Tolerance) (in)
.012, .014
-
Recovered Wall Thickness (Nominal) (mm)
.96, 1.09, 1.19, 1.27, 1.39, 1.65, 1.9
-
Recovered Wall Thickness (Nominal) (in)
.038, .043, .047, .05, .055, .065, .075
-
Product Length (mm)
25, 35, 40, 45, 50, 55, 57.15, 70, 75, 80, 95, 152.4, 300, 1220
-
Product Length (in)
.984, 1.377, 1.574, 1.771, 1.97, 2.165, 2.25, 2.755, 2.952, 2.953, 3.149, 3.94, 6, 11.811, 48.03, 48.031
-
Recovered Inside Diameter (Max) (mm)
.58, 1.52, 2.03, 3.42, 4.95, 7.95, 10.16
-
Recovered Inside Diameter (Max) (in)
.023, .06, .08, .135, .195, .313, .4
-
Expanded Inside Diameter (Min) (mm)
3.17, 4.74, 6.35, 9.93, 12.7, 19.05, 25.4
-
Expanded Inside Diameter (Min) (in)
.125, .187, .25, .391, .5, .75, 1
-
Tubing Size Range (mm)
1.52 – 4.74, 7.95 – 19.05, 2.03 – 6.35, 3.42 – 9.93, 10.16 – 25.4, .58 – 3.17, 4.95 – 12.7
-
Tubing Size Range (in)
.06 – .187, .135 – .391, .08 – .25, .313 – .75, .195 – .5, .4 – 1, .023 – .125
Usage Conditions
-
Resistance Properties
Immersion Protection, Moisture, Splash Protection
-
Shrink Temperature (Min) (°C)
125
-
Tubing Flammability Type
Non-Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 110
-
Recovery Temperature (°C)
135
Operation/Application
-
Mechanical Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief, Vibration
Product Availability
-
Applicable Region
Americas, Global
Packaging Features
-
Packaging Method
Bag & Box, Box, Bulk Coil, Package, Piece, Stick
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-HST-SCL