Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type
Heat Shrink Tubing
-
Wall Type
Single Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV)
.3
Body Features
-
Fluid Type
Water
-
Primary Product Color
Black
-
Shrink Ratio
2:1
-
Primary Product Material
ZEROHAL Polyolefin
-
Flexibility
Very Flexible
Dimensions
-
Recovered Wall Thickness (Nominal) (mm)
.25, .26, .28, .33, .46
-
Recovered Wall Thickness (Nominal) (in)
.01, .011, .013, .018
-
Recovered Inside Diameter (Max) (mm)
.3, .4, .5, .75, 1, 1.25, 1.5, 1.75, 2, 3, 4, 4.5, 5, 6, 9, 12.5
-
Recovered Inside Diameter (Max) (in)
.012, .016, .02, .03, .039, .049, .059, .069, .079, .118, .157, .177, .197, .236, .354, .492
-
Expanded Inside Diameter (Min) (mm)
.7, .95, 1.15, 1.65, 2.05, 2.55, 3.05, 3.55, 4.15, 6.1, 8.1, 9.1, 10, 12.4, 18.6, 25.4
-
Expanded Inside Diameter (Min) (in)
.028, .037, .045, .065, .081, .1, .12, .14, .163, .24, .319, .358, .394, .488, .732, 1
Usage Conditions
-
Shrink Temperature (Min) (°C)
70
-
Tubing Flammability Type
Flame-Retardant
-
Operating Temperature Range (°C)
-30 – 125
-
Recovery Temperature (°C)
90
Operation/Application
-
Mechanical Resistance
Mechanical Damage
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
China
Reference Number
-
TE Internal Number
CAT-HST-SWFRX4