This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Dual Wall

Body Features

  • Fluid Type  Anti-Icing Fluid, Aviation Fuel, Brake Fluid, Chemicals/Solvents, Hydraulic Fluid, Lubricating Oil, Water

  • Primary Product Color  Clear

  • Shrink Ratio  2:1

  • Primary Product Material  Crosslinked Polyvinylidene Fluoride

  • Flexibility  Semi-Rigid

Dimensions

  • Recovered Wall Thickness (Nominal)  .25 mm [ .01 in ]

  • Product Length  25.4 mm [ 1 in ]

  • Recovered Inside Diameter (Max)  6.35 mm [ .25 in ]

  • Expanded Inside Diameter (Min)  12.7 mm [ .5 in ]

  • Tubing Size Range  6.35 – 12.7 mm [ .25 – .5 in ]

Usage Conditions

  • Shrink Temperature (Min) (°C) 155

  • Tubing Flammability Type  Highly Flame-Retardant

  • Operating Temperature Range (°C) -55 – 135

  • Recovery Temperature (°C) 175

Operation/Application

  • Mechanical Resistance  Abrasion, Cut-Through, Fluids, Mechanical Damage, Strain Relief

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Package

Other

  • Product Source  US

Reference Number

  • TE Internal Number CAT-HST-TAK-SLEEVE

Related Materials

Datasheets & Catalog Pages